eo_logo
 
Product added to cart

25/25.4mm 6 Position Motorized Filter Wheel

#88-171 with cover

#88-171 with cover #88-171 without cover
×
Stock #88-171 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$69,036
Qty 1+
NT$69,036
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Adjustable - Rotary
Type of Optics:
Circular
Number of Filters:
6
Filter Holder Response Time (seconds):
Adjacent Locations: 0.8
Motorized:
Yes

物理和機械特性

Repeatability (°):
±0.25
Housing Dimension:
139.0 x 55.0 x 111.0
Max. Thickness of Compatible Optics (mm):
7.0

硬體與介面連接

Connector:
USB Female Micro A
Power Requirement:
+5 V DC, 1.2 A

螺紋和安裝

Size of Compatible Optics (mm):
25.0 - 25.4
Compatible Post:
M6 x 1.0, ¼-20, M4 x 0.7, 8-32

環境和耐用性因素

Operating Temperature (°C):
0 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 手動或自動多向控制
  • 可互換的濾光片擋輪
  • 輕量級設計,備有多個安裝選項

微型電動濾光片轉輪適用於空間較為狹窄,同時需要選擇光譜的應用,例如螢光顯微鏡、彩色CCD攝影或光度法。這些由步進馬達驅動的光學編碼調節濾光片轉輪適合反覆選擇絕對位置。您可手動使用按鈕或透過RS-232或USB 2.0接口遙控執行。微型電動濾光片旋轉輪具有兩個光圈位置,即12點鐘位置以及9點鐘位置,且具備一個顯示目前濾光片位置的數字顯示器。具六個位置的濾光片轉輪可相容於25mm濾光片,而具十二個位置的濾光片轉輪可相容於12.5mm濾光片。裝置底部帶六個螺紋安裝孔以便於系統整合,包括一個 ¼-20、兩個#8-32、一個M6以及兩個M4

注意: 備有配件用於增加或減少相容的濾光片尺寸。

Technical Information

#88-398 12.5mm Motorized Filter Wheel
Quantity Description
1 12.5mm Filter Wheel
1 12 Position Filter Retaining Wheel
1 5V DC Converter
1 USB 2.0A to USB Micro A (6ft cable)
1 RS-232 to RS-232 (6ft cable)
1 Software Flash Drive
2 Threaded Aperture Caps
6 Threaded ½" Filter Retaining Rings
1 5/64" Ball Driver
1 Operating Manual

#88-171 25mm Motorized Filter Wheel
Quantity Description
1 25mm Filter Wheel
1 6 Position Filter Retaining Wheel
1 5V DC Converter
1 USB 2.0A to USB Micro A (6ft cable)
1 RS-232 to RS-232 (6ft cable)
1 Software Flash Drive
2 Threaded Aperture Caps
6 Threaded 1" Filter Retaining Rings
1 5/64" Ball Driver
1 Operating Manual

Accessories

Title 比較庫存號碼  價格 Buy
12.5/12.7mm Replacement Wheel #88-372 NT$4,723   Request Quote
  • 5-7 Days
    ×
25/25.4mm Replacement Wheel #88-371 NT$4,723   Request Quote
  • 5-7 Days
    ×
25mm to 12.5mm Aperture Reducer #88-373 NT$1,289   Request Quote