eo_logo
 
Product added to cart

UV Radiometer Unit

UV Radiometer Unit, #88-136

×
Stock #88-136 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$36,925
Qty 1+
NT$36,925
Volume Pricing
Request Quote
注意: 本項目需要搭配配件使用 | 進一步瞭解
下載產品資料

Specifications

概況

Type of Display:
3.5 digit LCD
Conversion Rate:
2.8 readings/sec

物理和機械特性

Weight (kg):
0.3
Dimensions (mm):
157 x 51 x 91
Accuracy (%):
± 2

電氣性能

Intensity Range:
Switchable:
0 – 20 mW/cm2
0 – 200 μW/cm2
0 – 2000 μW/cm2

硬體與介面連接

Power Requirement:
9 V Battery (not included)

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 可偵測 250 – 380nm 的紫外線波長
  • NIST 認證傳感器
  • 9V 電池提供最長 120 小時的運作時間

NIST 認證紫外線輻射計適合在各種品管應用中,用於檢測紫外線光源。NIST 認證紫外線輻射計採用標準 9V 電池作為電源,提供最長 120 小時的運作時間。其中提供三種 NIST 認證的可更換傳感器,偵測 250 - 380nm 寬廣的紫外線波長範圍。NIST 認證紫外線輻射計可切換範圍,選擇三種強度範圍。

請注意: 紫外線輻射計裝置 (#88-136)需要一個 NIST 可追蹤傳感器 (#88-137#88-138#88-139)才能運作。

Accessories

Title 比較庫存號碼  價格 Buy
NIST Traceable Midrange Sensor, 280 - 340nm #88-138 NT$17,500   Request Quote
  • 5-7 Days
    ×
NIST Traceable Longwave Sensor, 335 - 380nm #88-139 NT$17,500   Request Quote
  • 5-7 Days
    ×

Frequently Purchased Together

資源

Filter

Ultraviolet fatigue testing of laser optics

UV Optics: Tighter Tolerances and Different Materials

UV Lenses require extremely tight tolerances and novel materials such as sapphire. Learn more at Edmund Optics.

現在查看

Why Laser Damage Testing is Critical for UV Laser Applications

Laser Induced Damage Threshold describes the maximum quantity of laser radiation an optic can take before damaging. Learn more at Edmund Optics.

現在查看

Can BK7 be used for UV applications?

Ultraviolet (UV) Spectrum

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

現在查看

Microlithography

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

現在查看

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

現在查看

You offer many substrates for UV and IR applications. How do I know which is best for me?

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

現在查看

The factory calibration of your UV-VIS-NIR Spectrometer only includes wavelength but not response (irradiance). I can measure raw data which is only usable for transmittance/reflectance measurements. How do I get irradiance measurements?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program