eo_logo
 
Product added to cart

LightPath 354220 | 7.2mm Dia., 0.25 NA, BBAR (350-700nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #87-117 5-7 Days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,299
Qty 1-10
NT$3,299
Qty 11+
NT$2,903
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Compatible Window:
Thickness: 0.25 (t) (mm)
Material: BK7
Lightpath Lens Code:
354220
Type:
Aspheric Lens
Typical Applications:
Collimate or Focus Laser Light

物理和機械特性

Diameter (mm):
7.20 ±0.020
Clear Aperture CA (mm):
5.5
Edge Thickness ET (mm):
4.21
Center Thickness CT (mm):
5.03 ±0.05
Bevel:
Protective bevel as needed
Distance from Window to Lens (D) (mm):
6.909

光學特性

Effective Focal Length EFL (mm):
11.00 @ 633nm
Numerical Aperture NA:
0.25
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
633
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg ≤0.5% @ 350 - 700nm
Surface Quality:
40-20
f/#:
2.00
Wavelength Range (nm):
350 - 700
Working Distance (mm):
7.9
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.04

環境和耐用性因素

Operating Temperature (°C):
≤200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 消除球面像差
  • 提供多種鍍膜選項
  • 提供多種數值孔徑

LightPath® 模造非球面透鏡用於在多種雷射應用中消除球面像差並提高聚焦與準直的準確性。低數值孔徑的精密模壓非球面透鏡專為保持光束形狀而設計,而高數值孔徑的透鏡會採集所有可用光線,以便在很長距離內保持光束功率。LightPath® 模造非球面透鏡非常適用於包括瞄準系統、條碼掃描器、雷射二極體至光纖的耦合、光學資料儲存或生物醫學雷射在內的多種應用。

雷射光學產品

Technical Information

相關產品

Frequently Purchased Together

資源

Filter

抗反射 (AR) 鍍膜

抗反射 (AR) 鍍膜應用於光學元件,以提高吞吐量並減少背反射造成的傷害。

現在查看

光學鍍膜簡介

您是否正在尋找有關光學鍍膜的更多資訊?在愛特蒙特光學了解更多有關光學系統中使用的鍍膜的常見、定制和優點的資訊。

現在查看

Lens Geometry Performance Comparison

This comparison of the performance of aspheric, achromatic, and spherical PCX lenses in different situations reveals the ideal use cases for each type of lens.

現在查看

所有關於非球面透鏡

Learn all about the benefits of aspheres, their unique anatomy, how they're manufactured, and how to choose the right one for your system.

現在查看

Mid-spatial frequency errors of mass-produced aspheres

Computer Generated Hologram Metrology

Computer Generated Hologram metrology provides a new solution for overcoming traditional asphere metrology. Learn more about CGH metrology at Edmund Optics.

現在查看

全面採用非球面透鏡

Time to Replace Spherical Elements with Aspheric Lenses

現在查看

形狀因素對非球面設計的影響

Learn how the shape factor of an aspheric lens effects its performance and when certain shape factors are the most advantageous.

現在查看

ISO Drawings for Aspheric Lenses

Aspheric lens drawings following the ISO 10110 standard are critical tools for communicating manufacturing and testing requirements for the lenses.

現在查看

非球面透鏡不規則 度及 Strehl 比

光學系統的 Strehl 比是其實際性能與其衍射極限性能的比較。

現在查看

Aspheric Lenses Review

What is an aspheric lens? In what applications are aspheric lenses used?

現在查看

非球面透鏡的製造方式

愛特蒙特光學® 在每天 24 小時運作的非球面製造單元中每月生產數千個精密非球面透鏡。

現在查看

Designing Large Diameter Aspheres

Managing Holography Errors in Asphere Metrology

Properly Designing and Specifying Aspheric Lenses

Spatial Frequencies and Aspheric Lens Performance

Understanding Aspheric Lenses

Aspheres: The impact of shape factor on asphere design

Aspheres: Still Adding Value

The Long and the Short of It: Techniques for Measuring Aspheres

Does Edmund Optics® sell Computer Generated Holograms?

Is there a limit to the range of angles in which a CGH can be used?

Should the aspheric surface of an asphere always face the object / light source?

How do I know if angle of incidence (AOI) and deposition effects during coating will be an issue for me when looking at off-the-shelf aspheres?

Are all aspheric lenses from Edmund Optics® polished using magnetorheological finishing (MRF)?

No, advances in subaperture polishing have allowed for the fabrication of aspheres with surface figure error down to λ/20 (0.25µm). However, MRF is still...

現在查看

What are the challenges associated with increasing the diameter of optics like aspheric lenses?

The CNC polishing equipment used to fabricate the optics must have a large enough range of motion to properly polish the full asphere, and the weight of the...

現在查看

What are aspheric condenser lenses?

Why plastic aspheric lenses?

What exact kind of metrology does Edmund Optics use to support its asphere manufacturing?

Does Edmund Optics still use magnetorheological finishing for high quality aspheres?

What are the different types of aspheric lenses?

Aspheric Lens

CNC Polished Aspheric Lenses

CNC polished aspheric lenses offer high numerical apertures while creating diffraction-limited spot sizes and are ideal for high-precision applications.

現在查看

Mid-Spatial Frequency (MSF) Errors

Deviations in surface form relative to an ideal shape at higher spatial frequencies than Zernike polynomial aberrations but lower frequencies than roughness.

現在查看

Plastic Molded Aspheric Lenses

Lightweight, cost-effective aspheric lenses with a lower scratch resistance and thermal stability than molded glass aspheres.

現在查看

Precision Glass Molded Aspheric Lenses

Meta description: Ideal for volume applications, including laser diode collimation, bar code scanners, and optical data storage. Can be molded into diameters as small as 1mm.

現在查看

Spherical Aberration

電影鏡頭、串流時代及非球面透鏡

Cinema lenses designed to create content tailored for online streaming utilize aspheres to shoot with a shallow depth of field while maintaining quality.

現在查看

Aspherized Achromatic Lens Review

Aspherized Achromatic Lenses, exclusive to Edmund Optics, are doublet lenses consisting of two cemented optical elements that are matched for their color-correction ability and small RMS spot size.

現在查看

Modifying Stock Optics Tip #3: Turn A Sphere Into An Asphere

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

現在查看

What are the benefits of aspheric lenses compared to standard singlet lenses?

Is CGH metrology used for measuring any other products besides aspheric lenses?

What are the accuracy limitations of a CGH?

Hybrid Molding

非球面消色差透鏡

Want an inside look at Aspherized Achromatic Lenses? Learn about the advantages, composition, and aspherized process at Edmund Optics.

現在查看

解析度與對比度限制: 艾里斑

光通過孔徑時產生的繞射圖案稱為艾里斑。了解艾里斑如何影響愛特蒙特光學的影像。

現在查看

If I want to design with your lenses and lens assemblies, how do I get the information that I need?

Now that I have chosen my lens, how do I mount it?

What is the difference between an inked lens and a non-inked one?

Chromatic Focal Shift

Conjugate Distance

Épaisseur de bord

Distance focale effective (EFL)

Finite/Finite Conjugate

Power

Singlet Lens

Strehl Ratio

How to Determine Magnification of an Optical Lens Setup

When doing basic imaging, how do you determine the magnification an optical lens will provide?

現在查看

Understanding Collimation to Determine Optical Lens Focal Length

Collimated light occurs when light rays travel parallel to each other.

現在查看

How to Form an Image with an Optical Lens Setup

Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.

現在查看

Modifying Stock Optics Tip #4: Add A Coating To A Stock Lens

Join Andrew Fisher, Manufacturing R&D Engineer at Edmund Optics, as he discusses some tips for modifying stock optical components to fit your application's needs.

現在查看

Diffraction Limit

Irregularity

Radius of Curvature

BBAR Coating

Diopter

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

現在查看

Meet Jeremy Govier: Asphere Guru

The Future Depends on Optics®

現在查看

Surface Flatness

Transmission

How do I clean my optics?

Clear Aperture (CA)

Refraction

愛特蒙特光學遍佈全球的製造工廠

愛特蒙特光學® (EO) 在全球的五座製造工廠,每年製造數百萬件精密光學元件和子配件。

現在查看

愛特蒙特光學的度量技術:將測量作為製造的關鍵要素

進一步瞭解愛特蒙特光學® 使用的度量技術,協助保證所有光學元件及組件的優異品質。

現在查看

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program