eo_logo
 
Product added to cart

Coherent® StingRay™ Laser Diode Module 1231491 | 640nm, 5mW

See More by Coherent®
×
Stock #86-849 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$13,370
Qty 1+
NT$13,370
Volume Pricing
Request Quote
注意: 本項目需要搭配配件使用 | 進一步瞭解
下載產品資料

Specifications

概況

Manufacturer:
Coherent®
Type of Laser:
Diode
Laser Class - CDRH:
IIIb
Model Number:
1231491

物理和機械特性

Length (mm):
95.10

光學特性

Spatial Mode:
TEM00
Wavelength (nm):
640.00
Mode Quality, M2:
<1.5
Wavelength Tolerance (nm):
±6
Color:
Red

電氣性能

Output Power (mW):
5
Pointing Stability (μrad/°C):
<10
Modulation Frequency (kHz):
Max Analog: 500

硬體與介面連接

Power Supply:
Power Supply Required and Sold Separately:
USA: #86-878
Europe: #86-878
Japan: #86-878
Korea: #86-878
China: #86-878
Electrical Leads/ Pin Connections:
Hirose HR-10P-12S
Output Type:
Free Space
Input Voltage (V):
5 - 24 DC

環境和耐用性因素

Operating Temperature (°C):
-10 to +50
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

For CDRH certified systems, class IIIb lasers require #86-878. These lasers include a Hirose connector and flying lead terminals for compatibility with a variety of power supplies.
  • 外部聚焦,最高輸出功率為 100mW
  • 在5 - 24V DC範圍內自動調整輸入功率, 具有反向極性保護
  • 具有內建微控制器,可實現故障監控
  • 也供應Coherent® StingRay™ 開發套件

Coherent® StingRay™ 及 BioRay™ 雷射二極體模組適用於各種對齊、機器視覺及生醫應用,並提供各式各樣的輸出功率、波長及散開角度。高度精準的光學元件,以及複雜精密的驅動電子裝置,可為您的應用提供功率及控制、降低訊噪比,並提升測量速度。Coherent® StingRay™ 及 BioRay™ 雷射二極體模組設計在光束輪廓提供平頂功率分佈,以便與投影寬度一致。

注意:對於CDRH認證系統,Ⅲb類雷射需要#86-878。IIIA級雷射需要#59-099電源供應器。#86-878附有電源供應器或單獨出售。這些雷射包含一个Hirose連接器和能集成多種電源的引線端子。

請注意:CDRH 認證系統(IIIb 類別)或希望調變雷射的客戶,必須使用 #86-878雷射控制器及 #59-099 5V 通用電源供應器。若為連續波 (CW) 作業,則只需要使用 #59-099

Accessories

Title 比較庫存號碼  價格 Buy
C-Mount Accessory Mount for #47-274 #56-869 NT$2,363 Qty 6+ NT$1,890   Request Quote
  • 5-7 Days
    ×
Laser Diode Fixed Beam Expander: Dovetail Adapter #58-275 NT$1,575 Qty 10+ NT$1,400   Request Quote
  • 5-7 Days
    ×
5V Universal Power Supply #59-099 NT$2,415   Request Quote
  • 5-7 Days
    ×
12V Power Supply, Interchangeable Plugs #21-075 NT$1,925   Request Quote
  • 聯絡我們
    ×
Coherent® 1263030 | Laser Controller with CDRH Key Lock + Power Supply #86-878 NT$19,075   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ 1222896 | Laser Diode Module Mount #86-879 NT$4,725   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1254118 | 514nm, 30° Fan #89-574 NT$6,370   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1254120 | 514nm, 60° Fan #89-579 NT$6,370   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1277520 | 514nm, 30° Fan #89-586 NT$6,370   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1265421 | 640nm, 5mW, 30° Fan #89-575 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1276937 | 640nm, 5mW, 60° Fan #89-580 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1277523 | 640nm, 5mW, 30° Fan #89-587 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1276950 | 640nm, 35mW, 30° Fan #89-576 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1276954 | 655nm, 5mW, 30° Fan #89-577 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1276956 | 655nm, 5mW, 60° Fan #89-581 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1277530 | 655nm, 5mW, 30° Fan #89-588 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1235099 | 785nm, 30° Fan #89-578 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® StingRay™ Projection Head 1277549 | 785nm, 30° Fan #89-589 NT$6,020   Request Quote
  • 5-7 Days
    ×
Coherent® Multimode SMA Fiber Adapter 1272906 #33-277 NT$8,890   Request Quote
  • 5-7 Days
    ×
Coherent® Multi Axis Mount 1280838 Multi Axis Mount #33-278 NT$13,895   Request Quote
  • 5-7 Days
    ×
Hirose/Bare-Leads Breakout Cable #24-410 NT$1,785   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin