eo_logo
 
Product added to cart

Olympus LMPLFLN-BD 20X Objective

See More by Olympus

#86-829

×
Stock #86-829 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$120,400
Qty 1+
NT$120,400
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
1-U2N345
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus
Note:
Darkfield Objective

物理和機械特性

Diameter (mm):
32.00
Field of View (mm):
1.3
Length excluding Threads (mm):
33.00
Maximum Diameter (mm):
32
Weight (g):
86

光學特性

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
9.00
Magnification:
20X
Numerical Aperture NA:
0.40
Resolving Power (μm):
0.84
Depth of Field (μm):
1.72
Working Distance (mm):
12.0
Wavelength Range (nm):
400 - 700
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

螺紋和安裝

Mounting Threads:
M26 x 36 TPI

Regulatory Compliance

Certificate of Conformance:

產品概覽

  • 極其適用於亮場、微分干涉差、螢光或偏振顯微鏡
  • 長工作距離可降低損壞樣本的風險
  • 400 - 700nm的穿透率超過90%
  • 另提供 遠場校正物鏡

Olympus長工作距離M-Plan螢光物鏡極其適合使用各種照明方法的一系列應用。Olympus長工作距離M-Plan螢光物鏡提供長工作距離,可增強樣本安全性,還可提高觀察對比度。這些物鏡具有標準的光瞳位置,可在微分干涉差(DIC)光學顯微鏡應用中使用多個稜鏡偏光片

Technical Information

Dimensions (mm)
Stock #  Model A B C D E F G WD
#88-202 LMPLFLN 5X 22.5 0.3 - 25.4 - 26.0 4.9 22.5
#88-203 LMPLFLN 10X 24.0 1.9 - 15.2 22.4 26.0 4.5 21.0
#88-204 LMPLFLN 20X 33.0 3.7 - 17.0 - 26.0 4.8 12.0
#88-205 LMPLFLN 50X 34.4 4.0 - 18.2 - 26.0 4.9 10.6
#88-206 LMPLFLN 100X 41.6 3.8 0.5 12.5 18.1 26.0 4.7 3.4
#16-880 MPLFLN 1.25X 41.5 - - 28.6 29.0 30 4.9 3.5
#39-573 MPLFLN 2.5X 34.3 2.7 - 24.5 29.0 30.0 4.9 10.7
#88-332 MPLFLN 5X 25.0 2.5 - 20.9 - 26.0 4.5 20.0
#88-333 MPLFLN 10X 34.0 5.6 - 14.5 - 26.0 4.5 11.0
#23-721 MXPLFLN 20X 42.0 2.63 2.15 9 20.4 26 4.8 3
#23-722 MXPLFLN 50X 42.0 3.4 1.96 10.3 19 26 4.5 3



Dimensions (mm)
Stock #  Model A B C D E F G WD
#86-827 LMPLFLN-BD 5X 30.0 2.6 3.4 16.2 29.5 32.0 5.0 15.0
#86-828 LMPLFLN-BD 10X 35.0 2.1 2.7 15.5 30.0 32.0 4.5 10.0
#86-829 LMPLFLN-BD 20X 33.0 1.2 0.5 22.0 30.0 32.0 4.5 12.0
#86-830 LMPLFLN-BD 50X 34.4 1.2 1.4 20.7 28.0 32.0 4.8 10.6
#86-831 LMPLFLN-BD 100X 41.7 1.2 4.0 21.0 29.0 32.0 4.7 3.3

Accessories

Title 比較庫存號碼  價格 Buy
Olympus M26 (Male) to RMS (Female) Adapter #75-247 New NT$7,700   Request Quote
  • 聯絡我們
    ×
Olympus Single Port Tube Lens, 180mm Focal Length #86-835 NT$25,025   Request Quote
  • 5-7 Days
    ×
Olympus Wide Field Tube Lens, 180mm Focal Length #36-401 NT$18,550   Request Quote
  • 5-7 Days
    ×
Olympus Wide Field Tube Lens to T-Mount Holder #11-149 NT$5,390   Request Quote
  • 5-7 Days
    ×
Olympus 1X Camera Coupler #89-605 NT$4,025   Request Quote
  • 5-7 Days
    ×
Olympus C-Mount Adapter #89-606 NT$8,225   Request Quote
  • 5-7 Days
    ×
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 NT$21,525   Request Quote
  • 聯絡我們
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 NT$21,525   Request Quote
  • 5-7 Days
    ×
Olympus Super Wide Tube Lens #23-723 NT$28,875   Request Quote
  • 5-7 Days
    ×
Olympus C-Mount 0.35X Camera Adapter #23-724 NT$40,250   Request Quote
  • 5-7 Days
    ×
Olympus C-Mount 0.63X Camera Adapter #23-725 NT$35,175   Request Quote
  • 5-7 Days
    ×
Olympus C-Mount 0.5X Adapter #23-726 NT$35,175   Request Quote
  • 5-7 Days
    ×
Olympus Compact Tube Lens, 180mm Focal Length #75-250 New NT$16,975   Request Quote