eo_logo
 
Product added to cart

Olympus UPLFLN 10X Objective

See More by Olympus

Olympus Plan Fluorite Objectives

×
Stock #86-818 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$36,400
Qty 1+
NT$36,400
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
1-U2B5242
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

物理和機械特性

Field of View (mm):
2.65
Length excluding Threads (mm):
34.90
Maximum Diameter (mm):
24
Weight (g):
83

光學特性

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
18.00
Magnification:
10X
Numerical Aperture NA:
0.30
Resolving Power (μm):
1.12
Depth of Field (μm):
3.06
Working Distance (mm):
10.00
Wavelength Range (nm):
380 - 900
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A

螺紋和安裝

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:

產品概覽

  • 極其適用於亮場、暗場、微分干涉差、 螢光或偏振顯微鏡
  • 紫外波長穿透性能出色
  • 提供高數值孔徑和油浸版本
  • Additional Olympus Infinity Corrected Objectives Available

Olympus平場螢光物鏡是多用途物鏡,利用進階多鍍膜來提供紫外到近紅外的出色平場圖像。Olympus平場螢光物鏡具有高訊噪比、優異的分辨率和高對比度成像能力,除了極其適合暗場或螢光顯微鏡或特定偏振技術外,也是亮場顯微鏡或Nomarski微分干涉差(DIC)觀察的理想選擇。

Technical Information

 
  Stock # A B C D E F G
UPLFLN 4X 86-817 27.9 2.8 0.0 18.0 18.0 24.0 4.5
UPLFLN 10X 86-818 34.9 10.1 0.0 13.6 13.6 24.0 4.5
UPLFLN 20X 86-819 42.8 5.3 2.3 9.4 15.8 26.0 4.5
UPLFLN 40X 86-820 44.4 5.1 4.0 8.5 16.0 26.0 4.5
UPLFLN 60X 86-822 44.7 5.2 2.7 8.6 17.0 29.0 4.7
UPLFLN 100X (Oil Immersion) 86-823 44.7 5.5 3.0 7.0 17.2 28.0 4.5

Accessories

Title 比較庫存號碼  價格 Buy
Olympus Single Port Tube Lens, 180mm Focal Length #86-835 NT$25,025   Request Quote
  • 5-7 Days
    ×
Olympus Wide Field Tube Lens, 180mm Focal Length #36-401 NT$18,550   Request Quote
  • 5-7 Days
    ×
Olympus Wide Field Tube Lens to T-Mount Holder #11-149 NT$5,390   Request Quote
  • 5-7 Days
    ×
Olympus Low Auto Fluorescence Immersion Oil #86-834 NT$2,625   Request Quote
  • 5-7 Days
    ×
Olympus 1X Camera Coupler #89-605 NT$4,025   Request Quote
  • 5-7 Days
    ×
Olympus C-Mount Adapter #89-606 NT$8,225   Request Quote
  • 5-7 Days
    ×
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 NT$21,525   Request Quote
  • 5-7 Days
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 NT$21,525   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin