eo_logo
 
Product added to cart

Olympus PLN 20X Objective

See More by Olympus

#86-814

×
Stock #86-814 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$16,213
Qty 1+
NT$16,213
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
1-U2B225
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

物理和機械特性

Field of View (mm):
1.1
Length excluding Threads (mm):
43.70
Maximum Diameter (mm):
24
Weight (g):
112.0

光學特性

Compatible Cover Glass Thickness (mm):
0.17
Focal Length FL (mm):
9.00
Magnification:
20X
Numerical Aperture NA:
0.40
Resolving Power (μm):
0.84
Depth of Field (μm):
1.72
Working Distance (mm):
1.2
Field Number (mm):
22
Parfocal Length (mm):
45
Immersion Liquid:
N/A
Depth of Focus (μm):
688

螺紋和安裝

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

產品概覽

Olympus平場消色差物鏡設計用於臨床實驗室或檢查應用。在穿透照明系統中使用亮場觀察時,Olympus平場消色差物鏡可提供高達F.N.22的視場平坦度。

Technical Information

 
  Stock # A B C D E F G
PLN 2X 16-879 39.1 3.4 0.0 16.8 16.8 24.0 4.5
PLN 4X 86-812 26.4 4.4 0.0 15.8 15.8 24.0 4.5
PLN 10X 86-813 34.3 4.1 1.6 10.5 16.0 24.0 4.5
PLN 20X 86-814 43.7 4.2 2.4 6.1 15.6 24.0 4.8
PLN 40X 86-815 44.3 4.2 3.0 7.5 15.6 24.0 4.5
PLN 100X 86-816 44.7 4.2 2.5 6.6 15.6 24.0 4.5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program