eo_logo
 
Product added to cart

12.5/12.7mm Optic Dia., Precision Gimbal Mount

×
選擇參數規格
Size of Compatible Optics (mm):
Stock #84-640 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$13,755
Qty 1-4
NT$13,755
Qty 5+
NT$12,380
Volume Pricing
Request Quote
下載產品資料

概況

Type:
Adjustable - Gimbal
Type of Optics:
Circular
Type of Adjustment Screws:
Micrometer

物理和機械特性

Clear Aperture CA (mm):
9.5
Coarse Rotation (°):
360
Fine Tilt Angle (°):
±6
Fine Tip Angle (°):
±6
Max. Thickness of Compatible Optics (mm):
6.0

螺紋和安裝

Size of Compatible Optics (mm):
12.5 - 12.7
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品

 Size of Compatible Optics (mm)   比較  庫存號碼  價格 Buy
12.5 - 12.7
25.0 - 25.4
50.0 - 50.8

詳細資料

Ideal for positioning applications where the position of the center of the optic must remain stationary as it is tilted (i.e., laser mirror turning). Mount features: precision micrometer movement, coarse angular translation (360°), fine angular translation (0.25mm pitch) and color coded knobs for pitch and yaw. Sturdy, rugged, black anodized aluminum construction. Posts and Post Holders are required for mounting to a breadboard.

Accessories

Title 比較庫存號碼  價格 Buy
25/25.4mm ID, Precision Gimbal Mount, Quick Start Optical Mounts #17-517 NT$16,914   Request Quote
  • 聯絡我們
    ×
50/50.8mm ID, Precision Gimbal Mount, Quick Start Optical Mounts #17-518 NT$18,297   Request Quote
  • 聯絡我們
    ×

Technical Information

 
Clear Aperture (CA) A B C D E (Max. Thickness of Compatible Optics) F Stock No.
9.5 73 30 49 71 6 29 #84-640
22 73 30 49 71 6 29 #54-999
46 94 40 59 91 11 30 #55-000

資源

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

現在查看

E 系列動態光學反射鏡調整組件

E 系列運動光學安裝座為實驗室使用、原型設計和系統整合等應用提供高價值和基本功能

現在查看

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

現在查看

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

現在查看

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

現在查看

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

現在查看

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

現在查看

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

快速建立光學產品原型

Quickly Respond to Collapsing Product Lifecycles

現在查看

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program