eo_logo
 
Product added to cart

4X DIN Plan Commercial Grade Objective

×
Stock #67-706 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,480
Qty 1+
NT$4,480
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Plan
Style:
Finite Conjugate

物理和機械特性

Length excluding Threads (mm):
30.00
Maximum Diameter (mm):
24

光學特性

Effective Focal Length EFL (mm):
28.91
Magnification:
4X
Numerical Aperture NA:
0.10
Working Distance (mm):
15.25
Parfocal Length (mm):
45.25
Immersion Liquid:
N/A

螺紋和安裝

Mounting Threads:
0.7965-36 TPI, 55° Whitworth

環境和耐用性因素

Operating Temperature (°C):
5 to 40
Storage Temperature (°C):
-20 to 60
Operating Relative Humidity:
45% to 85%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

  • 消色差及平場設計
  • 搭配使用 T 接環及 C 接環系統
  • 適合 OEM 應用

我們的商業級物鏡專為多種應用而設計,具有消色差與平面設計。這些物鏡採用DIN標準的0.7965”(20.1mm) 直徑、36 TPI、55°牙角的Whitworth螺紋,適用於多數顯微鏡與空間濾波組件。若與我們的C接環及T接環系統搭配使用 ,將成為OEM生產使用的理想解決方案。

注意: 40X 及 100X 版本為彈簧承載。100X 版本同時為油浸類型。

Technical Information

Achromatic Objectives (dimensions in mm)
Stock No. A B C D E
#43-902 24 3.7 31 19 26
#43-903 24 3.7 43 19 40
#43-904 24 3.7 48.8 20 45.8
#43-905 24 3.7 48.8 20 45.8
Plan Objectives (dimensions in mm)
#67-706 24 3.7 34 22 30
#43-907 24 3.7 47.6 22 44
#43-908 24 3.7 49 22 46
#43-909 24 3.7 48 22 46

Accessories

Title 比較庫存號碼  價格 Buy
DIN Objective to C-mount Tube Assembly #54-868 NT$5,985 Qty 5+ NT$5,292   Request Quote
  • 5-7 Days
    ×
DIN Objective to Eyepiece Tube Assembly #54-869 NT$5,985 Qty 5+ NT$5,292   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin