eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25mm Diameter x 20mm FL, VIS Coated, Plastic Aspheric Lens

TECHSPEC® Plastic Aspheric Lenses

×
Stock #66-014 Clearance 5-7 Days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,328
Qty 1-24
NT$2,328
Qty 25+
NT$1,278
Volume Pricing
Request Quote
下載產品資料

Specifications

General

Type:
Aspheric Lens

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.10
Centering (arcmin):
<5 (by design)
Clear Aperture CA (mm):
21.5
Edge Thickness ET (mm):
1.04
Center Thickness CT (mm):
9.25 ±0.20
Bevel:
Protective bevel as needed
Shape of Back Surface:
Convex

Optical Properties

Effective Focal Length EFL (mm):
20.00 @ 587.6nm
Numerical Aperture NA:
0.63
Back Focal Length BFL (mm):
14.38
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zeonex E48R
Aspheric Design Wavelength (nm):
587.6
Coating:
BBAR (425-675nm)
Coating Specification:
Ravg <0.7% @ 425 - 675nm
Surface Quality:
80-50
f/#:
0.8
Radius R2 (mm):
103.1
Wavelength Range (nm):
425 - 675
Conjugate Distance:
Infinite

Environmental & Durability Factors

Operating Temperature (°C):
-30 to 70

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

產品概覽

  • 提供完整產品說明資料
  • 採用標準的25mm直徑,可輕鬆實現系統整合
  • 採用高數值孔徑設計,可實現無與倫比的聚光

我們的TECHSPEC®塑膠非球面透鏡可為玻璃球面或非球面透鏡提供輕量型替代方案。這些透鏡採用標準的25mm直徑,可透過標准的硬件安裝座輕鬆整合到大部分的系統及應用中。這款塑膠基材具有很低的霧度、很低的自發螢光及出眾的鍍膜附著力,這些透鏡可用於OEM與實驗研究應用的理想選擇。如需其他設計或有客製鍍膜需求,請聯絡我們

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
25.0mm Optic Dia., Optic Mount Fixed #64-560 NT$1,068
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 NT$9,030
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 NT$17,675
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 NT$24,675
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin