eo_logo
 
Product added to cart

9.0mm Optic Dia., Optic Mount

Optic Component Mounts

×
Stock #64-553 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,100
Qty 1-9
NT$1,100
Qty 10+
NT$992
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed
Type of Optics:
Circular

物理和機械特性

Clear Aperture CA (mm):
6.0
Outer Diameter (mm):
30.0
Thickness (mm):
12.00
Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
6.00

螺紋和安裝

Size of Compatible Optics (mm):
9.0
Compatible Post:
M6 x 1.0, ¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 簡單的安裝佈置
  • 公制和英制配置
  • 黑色陽極電鍍鋁

固定光學组件鏡框用於固定鏡頭、濾光片、反射鏡及其他光學元件。隨附的扣環可穩固地將元件固定到位。安裝到實驗板時需要使用立桿立桿固定器(不隨附)。鏡框相容於英制(¼-20)和公制(M6)標準立桿。

Technical Information

 
Maximum Optic Diameter Clear Aperture (CA) Mount Diameter A B Maximum Optic Thickness T1 Mount Thickness T2 Stock No.
5 4 30 13.5 5.7 12 #64-551
6 5 30 13.5 5.7 12 #64-552
9 6 30 13.5 6 12 #64-553
10 7 30 13.5 6 12 #64-554
12 9 35 16.0 10 16 #64-555
12.7 9.5 35 16.0 10 16 #64-556
15 12 35 16.0 10 16 #64-557
18 15 40 19.0 12 18 #64-558
20 17 40 19.0 12 18 #64-559
25 22 45 21.5 10 16 #64-560
25.4 22 45 21.5 10 16 #64-561
25.4 22 45 21.5 13 19 #65-562
30 26 50 24.0 6 12 #64-563
30 26 50 24.0 12 18 #64-564
38.1 34 60 29.0 12 18 #64-565
40 36 60 29.0 12 18 #64-566
50 46 70 34.0 12 18 #64-567
50 46 70 34.0 18 24 #64-568
50.8 46 70 34.0 12 28 #64-569
76.2 71 100 49 20 26 #64-570

Accessories

Title 比較庫存號碼  價格 Buy
25.4mm Optic Dia., Fixed Optic Mount, Quick Start Optical Mounts #17-515 NT$3,489   Request Quote
  • 聯絡我們
    ×
50.0mm Optic Dia., Fixed Optic Mount, Quick Start Optical Mounts #17-516 NT$3,208   Request Quote