eo_logo
 
Product added to cart

28mm Max. Aperture, Stainless Steel Iris Diaphragm

×
Stock #64-504 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,238
Qty 1-4
NT$3,238
Qty 5+
NT$2,870
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Unmounted

物理和機械特性

Maximum Aperture (mm):
28.0
Outer Diameter (mm):
40.0
Construction:
Blackened Brass Housing, Stainless Steel Leaves
Lever Diameter (mm):
3.00
Lever Length (mm):
12.60
Number of Leaves:
16.00
Thickness (mm):
5.50

光學特性

Minimum Aperture (mm):
1.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

產品概覽

  • 不銹鋼與黃銅結構確保穩定性
  • 安裝型有英制和公制螺孔,便於接桿安裝
  • 適用於流控制應用

不銹鋼系列可變光圈採用不銹鋼桿銷和葉片設計,置於黑化的黃銅外殼中;這些裝置在不穩定環境下不會生銹或腐蝕。從最大孔徑到最小孔徑(約 90°),這些型號的光圈均能在槓桿行程內實現順滑的機械變化。這些光圈有公制和英制螺孔封裝版本可選,便於接桿安裝。這些光圈的最大孔徑為 8 - 75 mm,外徑範圍為 14.8 - 100 mm。不銹鋼系列可變光圈是不穩定環境因素下的光學系統中,對光束寬度和光通量進行動態控制的理想選擇。

如需特定的OEM應用支援,請聯絡我們的 應用工程部門

請注意:可變光圈安裝架 單獨出售

Technical Information

Dimensions given for unmounted irises
Outside Diameter A Maximum Aperture B Minimum Aperture C Thickness D Stock No.
Unmounted Mounted
14.8 8.0 0.8 4.5 #62-650
19.8 12.0 0.9 5.0 #53-910 #62-657
24.0 15.0 0.9 5.0 #64-501
28.0 18.0 0.9 5.0 #62-651
30.0 20.0 0.9 5.5 #64-502
33.0 22.0 0.9 5.5 #64-503
37.0 25.0 0.9 5.5 #53-911 #62-658
40.0 28.0 1.3 5.5 #64-504
50.0 36.0 1.6 6.0 #64-505
53.0 37.0 1.6 6.0 #53-912 #62-659
70.0 50.0 2.8 7.5 #53-913 #62-660
100.0 75.0 5.5 9.0 #62-652
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin