eo_logo
 
Product added to cart

200 x 120mm Fixed Height Adjustment Plate Set

×
Stock #62-889 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$8,940
Qty 1+
NT$8,940
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Metric
Note:
Plate Set

物理和機械特性

Thickness (mm):
10.00
Weight (g):
2 x 630
Width (mm):
120.00
Length (mm):
200.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 大尺寸200mm × 120mm底座
  • 20mm直徑不銹鋼柱,帶M6外內螺紋
  • 結合升降臺,可延伸工作表面

Our Height Adjustment Platforms are ideal for adjusting the height of an optical system. A complete system requires the Plate Set (Stock #62-889) and one of the four available Post Sets. The Plate Set includes one top plate and one bottom plate. The top plate contains (35) M4 x 0.7mm tapped holes spaced 25mm apart. The Post Sets includes (4) 20mm Diameter Posts, (4) M6 S.H.C.S, and an Allen Wrench. Posts have Male and Female M6 Threads. Post Sets of 30mm, 80mm, 130mm, and 180mm Lengths are available to create a fixed height adjustment.