eo_logo
 
Product added to cart

5X Mitutoyo Telecentric Objective

See More by Mitutoyo

3X (#56-985) & 5X (#56-986)

×
Stock #56-986 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$39,725
Qty 1+
NT$39,725
Volume Pricing
Request Quote

Specifications

概況

Model Number:
375-034-1
Type:
Microscope Objective
Note:
Image is formed 280mm from specimen (170mm from the mounting flange)
Style:
Finite Conjugate
Manufacturer:
Mitutoyo

物理和機械特性

Length (mm):
49.00
Length excluding Threads (mm):
49.00
Maximum Diameter (mm):
30
Weight (g):
60

光學特性

Horizontal Field of View, 1/2" Sensor:
1.28mm
Horizontal Field of View, 2/3" Sensor:
1.80mm
Focal Length FL (mm):
34.74
Magnification:
5X
Numerical Aperture NA:
0.13
Resolving Power (μm):
2.12
Depth of Field (μm):
16.30
Field of View, 24 Diameter Field Eyepiece (mm):
4.8
Field of View, 18 Diameter Field Eyepiece (mm):
3.6
Working Distance (mm):
61
Wavelength Range (nm):
435 - 655
Parfocal Length (mm):
110
Immersion Liquid:
N/A

傳感器

Maximum Sensor Format:
2/3"

螺紋和安裝

Mounting Threads:
M26 x 36 TPI

環境和耐用性因素

Operating Temperature (°C):
+5 to +40
Operating Humidity:
20 - 80%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 工作距離很長,可藉此整合至機器視覺量測系統中
  • 緊湊設計,對焦距離長,安裝簡單
  • 可選鏡筒鏡頭,與Ç接環相機配合使用
  • 鋁合金外殼

Mitutoyo遠心物鏡非常適用於高分辨率、高倍率的機器視覺量測與光學計測系統。這些物鏡憑藉達10X的倍率,可用於半 導體生產與檢測,以及用於度量、品質保證與研發實驗室中。可與Mitutoyo轉C接環相機轉接鏡#56-992配套使用,整合到C接環成像系統中。

愛特蒙特一直是Mitutoyo物鏡的最大供貨商,由於本產品廣受歡迎,若您有需要,請盡快與我們聯繫。

Technical Information

 
Magnification A B C D E Stock No.
1X 49 10 16.5 31.5 31.5 #56-984
3X 33 10 18 25 28 #56-985
5X 49 10 17 25 28 #56-986
10X 59 10 14.5 30 30 #56-987
20X 90 14.5 23 33 39 #87-228
50X 97 14.7 23 33 39 #87-229
100X 104 14.1 23 33 39 #87-230

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin