eo_logo
 
Product added to cart

Metric Plate for 1.75" Stages, M6 x 1.0 Center Threaded Hole

×
Stock #55-649 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,154
Qty 1+
NT$1,154
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Metric
Note:
Compatible with 1.75" Stages

物理和機械特性

Thickness (inches):
0.25
Center Hole:
M6 x 1.0
Dimensions (inches):
1.75 x 1.75
S.H.C.S. C'bore:
(4) #6 on 1.00" Sq.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

  • 可將英制/公制立桿或立桿支撐架安裝至平移載片台
  • 中心 ¼-20、M6 x 1.0 或 M16 x 1.0 螺紋孔
  • 採用黑色陽極電鍍鋁結構

這類轉接板可將標準英制 ¼-20 或公制 M6 x 1.0 及 M16 x 1.0 元件安裝至 平移載片台頂端滾珠軸承載玻片。請使用以下的尺寸「A」,將頂板寬度配對滾珠軸承載玻片或平移載片台寬度(並非所有載玻片都符合)。埋頭孔「E」及間距「B」也必須符合頂端安裝孔及載片台或載玻片間距。1.25 吋頂板並未提供 M16 孔。請參閱下圖瞭解更多詳細資料。所有尺寸均以英寸為單位。

Technical Information

 
A B C D Mounting Hole E Mounting Hole F Thickness Stock No.
1.25" 0.75" 0.25" 0.625" #4 ¼-20 0.25" #55-646
M6 x 1.0 6.35mm #55-647
1.75" 1.00" 0.375" 0.875" #6 ¼-20 0.25" #55-648
M6 x 1.0 6.35mm #55-649
M16 x 1.0 6.35mm #55-650
2.62" 1.414" 0.603" 1.31" #10 ¼-20 0.375" #55-651
M6 x 1.0 9.525mm #55-652
M16 x 1.0 9.525mm #55-653