eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

1:1.3 with 75mm and 100mm EFL Achromats, 30mm Achromatic Pair

TECHSPEC Mounted Achromatic Lens Pairs

×
Stock #55-280 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$8,508
Qty 1-5
NT$8,508
Qty 6+
NT$6,813
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Relay Lens

物理和機械特性

Clear Aperture CA (mm):
22.0
Center Air Spacing (mm):
5.24
Housing Diameter (mm):
30 +0.0/-0.10
Housing Length (mm):
34 ±0.2
Lens Edge Spacing at Mount (mm):
8
Image Distance (mm):
90.13
Construction:
Achromat Pair in Anodized Aluminum Housing

光學特性

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Working f/#:
f/4.55
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Effective Focal Length EFL A (mm):
75.00
Effective Focal Length EFL B (mm):
100.00
Magnification:
1:1.33
Object Distance (mm):
65.18
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

產品概覽

  • 15mm 及 30mm 直徑選項
  • 抗反射鍍膜透鏡
  • 供應消色差透鏡組套件

15.0mm與30.0mm消色差鏡頭將備受青睞的TECHSPEC®消色差透鏡合併到信號傳輸及投影應用所用的常見組態中。每個透鏡組都封裝在細長的鋁質外框內,可以整合到多種OEM應用中,因而無需搬動單獨的光學元件。我們的 15.0mm 透鏡組可利用螺旋鏡筒配件連接 C 接環元件。此外,每個透鏡都已精確定位,以實現最優的系統效能。所有透鏡都具有 MgF2 鍍膜。視效能需求而定,較低的 f/# 可能並不是成像應用的理想選擇。可將柱面透鏡納入到空管中,以產生光束或光片。

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
15mm Barrel for 12.5mm Dia. Achromats #54-513 NT$2,055 Qty 6+ NT$1,658   Request Quote
  • 5-7 Days
    ×
30mm Barrel for 25.0mm Dia. Achromats #54-514 NT$2,055 Qty 6+ NT$1,658   Request Quote
  • 5-7 Days
    ×

Coating Curves

  • MgF₂ (400-700nm)
Only 2 different Y Axises can be displayed at one time.

請注意,每種產品指定設計範圍以外的鍍膜性能僅為理論值,可能實用時會有所不同。