eo_logo
 
Product added to cart

M6 x 1.0 Female to M16 x 1.0 Male

×
Stock #55-036 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$621
Qty 1+
NT$621
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Metric

物理和機械特性

Total Length (mm):
11
Length excluding Threads (mm):
6.00
Total Length (inches):
0.43
Length excluding Threads (inches):
0.236
Diameter (inches):
0.787
Diameter (mm):
20.00

螺紋和安裝

Mounting Threads:
Male: M16 x 1.0
Female: M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 公母螺紋設計
  • 適用於配對光學接口及元件
  • 適用於 ¼-20 或 M6 實驗板應用

Thread-To-Thread Adapters are key components when building a Benchtop Optical System. Optomechanic components feature a wide range of threads, so these adapters are an important addition to any optical lab space. M6 to 1/4”-20 adapters are used to change between English and metric configurations whereas 8-32 to 1/4”-20 adapters and Thread-To-Thread Adapters for M16 x 1.0 threaded components are ideal for a variety of mounting systems including our Leadscrew Drive Stages and Metric Rotary Stages. For male to male thread adapters designed for out TECHSPEC® Optical Mounting Posts, please use TECHSPEC® Thread Adapters.

Thread-to-thread adapters offer versatile connection solutions for seamlessly integrating English, Metric, or mixed-thread components within optical assemblies. These adapters are constructed for durability and accommodate a range of mounting requirements, from lightweight setups to more robust mechanical stages. Whether adapting between 8-32, 1/4"-20, M6, or M16 threads, they simplify system modifications and ensure stability for demanding benchtop configurations. They are ideal for both prototyping and permanent installations where adaptability and mechanical integrity are critical.

FAQ(s)

   What materials are used in the Thread-to-Thread Adapters?

The adapters are made from precision-machined metals to ensure durability, stability, and long-term mechanical performance in optical systems.

   Can I adapt between Metric and English thread types?

Yes, adapters such as M6 x 1.0 to 1/4"-20 allow seamless integration between Metric and English thread standards in optical setups.

   Are these adapters compatible with high-load applications?

Yes, they are designed to maintain strong, reliable connections, suitable for both lightweight optics and heavier mechanical stage assemblies.

   How critical are these adapters for building flexible optical systems?

Thread adapters are essential for expanding system compatibility, allowing users to repurpose or upgrade optical setups without major redesigns.

Technical Information

 
A - Female Thread B - Male Thread C D E Stock No.
¼-20 x 0.25"L M6-1.0 x 0.25"L 0.375" 0.38" 0.63" #53-927
M6-1.0 x 0.25"L ¼-20 x 0.25"L 0.375" 0.38" 0.63" #53-928
8-32 x 0.2"L ¼-20 x 0.25"L 0.250" 0.33" 0.58" #53-929
¼-20 x 0.25"L 8-32 x 0.2"L 0.375" 0.38" 0.58" #53-930
M16-1.0 x 0.25"L M6-1.0 x 0.25"L 30mm 10mm 15mm #55-453
M6-1.0 x 0.2"L M16-1.0 x 0.2"L 20mm 6mm 11mm #55-036
M16-1.0 x 0.2"L ¼-20 x 0.2"L 20mm 12mm 17mm #55-208