eo_logo
 
Product added to cart

80mm Sq., Fixed Filter Holder

80mm Sq., Fixed Filter Holder

×
Stock #54-998 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,955
Qty 1-9
NT$3,955
Qty 10+
NT$3,574
Volume Pricing
Request Quote
下載產品資料

Specifications

General

Type:
Fixed
Type of Optics:
Square or Rectangular

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
18.0
Base Width (mm):
140.0
Base Thickness (mm):
30.0

Threading & Mounting

Size of Compatible Optics (mm):
80.0 - 152.4
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 不沾污表面
  • 提供3種尺寸
  • M6 x 1.0 mounting hole
  • 黑色陽極電鍍鋁

Fixed Filter Mounts are ideal for a variety of filter sizes, as well as for mirrors, beamsplitters, etc. The low-profile design ensures limited obstruction of the aperture. The mounts feature a non-marring surface with a M6 x 1.0 mounting hole. Fixed Filter Mounts are constructed of black anodized aluminum and are available in 3 sizes: 15mm Sq., 40mm Sq., and 80mm Sq. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
A B C D E F Stock No.
15 5 30 15 10 5 #54-996
40 8.5 70 22 16 10 #54-997
80 18 140 30 30 15 #54-998

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin