eo_logo
 
Product added to cart

120 x 70mm Metric Base Plate

×
Stock #54-977 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,940
Qty 1-9
NT$2,940
Qty 10+
NT$2,604
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Metric

物理和機械特性

Length (mm):
120.00
Width (mm):
70.00
Thickness (mm):
7.00
Center Hole:
M16 x 1.0
Construction:
Black Anodized Aluminum
Number of Slots:
6

螺紋和安裝

Mounting Threads:
(4) M3 x 0.5, (10) M4 x 0.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 備有三種尺寸
  • Mates With Metric Posts Using Adapter #55-036
  • 適合公制和英制實驗板的開口槽設計
  • 安裝孔專為公制系列元件而設
  • 黑色陽極電鍍鋁結構

這些耐用且多功能的實驗板安裝底座適合公制和英制實驗板以及公制系列元件。備有三種尺寸。黑色陽極電鍍鋁結構。

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin