eo_logo
 
Product added to cart

MT-4 Accessory Tube Lens

See More by Mitutoyo
×
Stock #54-428 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$29,124
Qty 1+
NT$29,124
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
MT-4
Type:
Tube Lens

物理和機械特性

Diameter (mm):
34.00
Length (mm):
27.00

光學特性

Focal Length FL (mm):
200.00
Magnification:
1X
Wavelength Range (nm):
436 - 656
Field Number (mm):
24.00
Entrance Pupil Diameter (mm):
11.2

螺紋和安裝

Mounting Threads:
26mm x 0.706 mm pitch

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

三豐(Mitutoyo)成像鏡筒作為次級鏡頭,與任何 三豐(Mitutoyo)遠場校正物鏡, 配合使用形成圖像。是 FS70顯微鏡 或其他高端顯微鏡Infinitube® 同軸元件單元的經濟替代品。視系統需求,有多種型號可供選擇。MT-4和MT-40成像鏡筒專為終端使用者整合設計,可輕鬆與任何C-Mount相機及三豐(Mitutoyo) C-Mount相機延長鏡筒 #56-992 配合使用。三豐(Mitutoyo)成像鏡筒中,MT-4成像鏡筒推薦用於1X至20X放大倍數的物鏡,而MT-40成像鏡筒則推薦用於20X以上放大倍數的物鏡。MT-1成像鏡筒允許在成像路徑中引入分光鏡,從而實現自訂同軸照明系統組態。MT-2成像鏡筒與MT-1類似,但有效焦距為400mm,能將任一款三豐(Mitutoyo)物鏡的標稱放大倍數乘以2。MT-L和MT-L4透鏡分別專為 M Plan NUV 和 M Plan UV 系列物鏡設計。此外,近紅外和變焦成像鏡筒 也可在精密變焦鏡頭產品系列選購。

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Mitutoyo to C-mount Camera 152.5mm Extension Tube #56-992 NT$7,235   Request Quote
  • 5-7 Days
    ×
Mitutoyo MT-1/MT-2 C-mount Adapter #58-329 NT$8,199   Request Quote
  • 5-7 Days
    ×
Mitutoyo MT-L/MT-L4 C-Mount Adapter #66-027 NT$8,236   Request Quote
  • 5-7 Days
    ×
C-Mount Male to Mitutoyo (M26) Female Step-Up Adapter #55-743 NT$1,704 Qty 5+ NT$1,511   Request Quote
  • 聯絡我們
    ×
Mitutoyo Filter Holder #56-993 NT$3,821   Request Quote
  • 5-7 Days
    ×
Mitutoyo Female to RMS Male Adapter #58-296 NT$4,081   Request Quote