eo_logo
 
Product added to cart

75.0/76.2mm Optic Dia., Optical Cell Kinematic Mount

×
Stock #53-965 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$19,250
Qty 1-9
NT$19,250
Qty 10+
NT$18,312
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Range:
Inner Diameter (inches):
3.25 x 20 TPI
Optic Holding Style:
#36-466 Required

物理和機械特性

Clear Aperture CA (inches):
2.81 (#36-466)
Clear Aperture CA (mm):
71.4 (#36-466)
Optical Centerline (mm):
85.9
Dimensions (inches):
5.75 x 3.00 x 6.25
Dimensions (mm):
146.1 x 76.2 x 158.8
Weight (lbs):
3.0
Construction:
Black Anodized Aluminum, Stainless Steel
Diameter of Compatible Optics (inches):
3.00
Optical Centerline (inches):
3.38
Max. Thickness of Compatible Optics (mm):
22.0 (#36-466)
Adjustment Screw Pitch (inches):
0.015

螺紋和安裝

Size of Compatible Optics (mm):
75.00 - 76.20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

  • 適用於較大直徑光學組件的堅固動態調整座
  • 滾珠支樞和小螺距螺釘提供俯仰和滾轉
  • 分辨率比測微計調節高50%

光學元件動態調整座憑藉精確的滾珠支樞調節和正交三點懸掛提供的兩軸傾斜(俯仰和滾轉),可實現極其穩定的動態運動。透過三顆64螺距螺釘進行調節(1-2”直徑型式使用兩顆64螺距螺釘)。直徑6”的型式透過兩顆64螺距螺釘進行調節;直徑8”至12.5”的型式透過三顆32螺距螺釘進行調節。小螺距螺釘可達到比測微計高50%的分辨率。提供斜底座,以進行獨立安裝。這些調整座採用一體式光學元件設計,不會讓光學組件出現變形。/p>

注意: 如需在 12.5 吋直徑光學接口安裝 12 吋直徑光學元件,請使用 12.5 吋至 12 吋轉接器套件 (#12-226)。轉接器套件及 12.5 吋直徑光學接口組合以 #12-227 供應。

Technical Information

 
Optic Diameter A B C D E F G H I J K Stock No.
1-2" 2.25-20 TPI 3.75 2.00 2.00 0.38 2.00 3.50 0.28 - 2.12 - #53-964
3" 3.25-20 TPI 5.75 3.00 4.00 1.25 3.38 6.25 0.28 - 5.00 - #53-965
4.25" 4.625-20 TPI 5.75 3.00 4.00 1.25 3.38 6.25 0.28 - 5.00 - #57-872
 
Optic Diameter A B C D E F G H I J K Stock No.
6" 6.187-32 TPI 8.00 6.00 5.00 5.00 4.50 8.00 0.28 5.75 6.00 1.19 #36-474
8" 8.06 12.00 7.00 10.00 6.00 6.25 11.50 0.28 7.62 9.00 1.60 #36-476
10" 10.06 16.00 8.00 12.00 6.00 8.00 15.00 0.53 9.58 12.50 1.75 #36-478
12.5" 12.56 16.00 8.00 12.00 6.00 8.00 15.00 0.53 12.08 12.50 2.13 #36-480

Accessories

Title 比較庫存號碼  價格 Buy
12.5" to 12.0" Adapter Kit for 12.5" Optical Cell Kinematic Mount #12-226 NT$22,225 Qty 5+ NT$19,632   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin