eo_logo
 
Product added to cart

Iris Mount for 53mm Outer Diameter Irises

Iris Mount for 70mm Outer Diameter Irises, #53-921

Iris Mount for 70mm Outer Diameter Irises, #53-921 Iris Mount for 21mm Outer Diameter Irises, #54-862
×
Stock #53-920 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,380
Qty 1-4
NT$2,380
Qty 5+
NT$2,111
Volume Pricing
Request Quote
下載產品資料

Specifications

物理和機械特性

Compatible Iris Diameter (mm):
53.0
Outer Diameter (mm):
66.0
Thickness (mm):
9.50

螺紋和安裝

Mounting Threads:
¼-20
Set Screw Thread:
6-32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

產品概覽

  • 提供多種光圈直徑選項
  • 耐用的陽極電鍍鋁結構
  • 已隨附固定螺釘

可變光圈調整座適用於我們最受歡迎的可變光圈尺寸,並以耐用的黑色陽極電鍍鋁打造而成。這些調整座擁有多種不同的英製安裝立桿選項,皆具備隨附的固定螺釘以確保安裝穩固。

Technical Information

 
Iris Diameter A B C D E F G H Stock No.
19.8 30.8 19.8 6.1 6.35 2.5 4-40 15.1 8-32 #53-918
37.0 50.8 37.0 9.0 9.5 2.8 6-32 25.0 ¼-20 #53-919
53.0 66.0 53.0 9.9 9.5 3.0 6-32 32.7 ¼-20 #53-920
70.0 86.0 70.0 10.1 9.5 3.8 6-32 42.7 ¼-20 #53-921
21.0 32.0 21.0 6.2 9.5 3.2 4-40 15.7 8-32 #54-862
38.0 52.0 38.0 9.1 9.5 3.2 6-32 25.6 ¼-20 #54-863
54.0 67.0 54.0 8.9 9.5 3.8 6-32 33.2 ¼-20 #54-864
72.0 88.0 72.0 10.3 11.5 3.8 6-32 43.7 ¼-20 #54-865

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin