eo_logo
 
Product added to cart

1" Travel, 2.12"L x 0.59"W Ball Bearing Slide

Linear Motion Ball Bearing Slides

Linear Motion Ball Bearing Slides Linear Motion Ball Bearing Slides
×
Stock #53-850 Clearance 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$9,553
Qty 1+
NT$9,553
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
English

物理和機械特性

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Stage Size (mm):
15.0 x 53.8
Travel (inches):
1
Construction:
Aluminum Top and Base/440C Stainless Steel Bearings
Height (inches):
0.32
Load Capacity, Normal (lbs):
10.3
S.H.C.S. C'bore:
(2) #2 on Base
Stage Size (inches):
0.59 x 2.12
Straight Line Accuracy (inches):
0.00025/inch of travel
Weight (lbs):
0.04

硬體與介面連接

Type of Drive:
Manual

螺紋和安裝

Mounting Threads:
(4) 2-56 on Top

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

產品概覽

  • 高線路精確度
  • 低磨損,低摩擦滑動
  • 預載消除了擺振和不必要的間隙

線性運動滾珠軸承導軌是一種機械簡單的線性運動裝置,由固定底座和安裝在其上的滑動裝置組成。底座兩側各有一排鋼球,可在固定底座和頂部滑動裝置之間提供精確,低摩擦的滑動動作。每排軸承都位於兩根硬化精密鋼棒之間。線性運動滾珠軸承導軌已預載,以消除系統中的擺動和不必要間隙。由於上部和下部工件之間沒有直接滑動接觸,因此球導軌的功能比燕尾導軌更可靠。此外,球導軌消除了與燕尾槽部件相關的問題,例如快速磨損,定期潤滑和跳動(衝程開始時加速階段的作用力導致的跳動)。 

Technical Information

 
尺寸(英寸) 底座安裝孔 頂部安裝孔 產品編號
Fig. A B C D E F G H J K L M N
B 0.59 1.12 0.32 0.24 0.24 1 0.19 0.75 #2 0.218 0.63 2-56 4 #53-849
B 0.59 2.12 0.32 0.24 0.24 1 0.37 1.38 #2 0.218 1.63 2-56 4 #53-850
B 1.00 1.68 0.50 0.36 0.36 1 0.22 1.25 #4 0.438 1.25 6-32 4 #53-853
A 2.62 2.62 1.00 1.48 0.61 - 0.31 2.00 - 2.00 10-32 8 #37-356
B 1.75 3.00 0.75 0.88 0.40 5.00 0.31 2.38 #6 1.000 0.50 6-32 12 #37-361
 
Type A B C D E F G 產品編號
Figure A 4" 0.69" 0.5" 6 - - - #37-363
Figure A 5" 1.19" 1" #37-364
Figure A 6" 1.69" 0.5" 10 1 #37-365
Figure B 9" 2" 3.5" 3 3 1.5" 8 #37-366
Figure B 12" 5" 5 1" 12 #37-367
Figure B 15" 4" 3.25" 5 6 1.5" 14 #37-368
Figure B 18" 4" 8 1" 18 #37-369


Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin