eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

12.5mm Diameter x 14mm EFL Aspherized Achromatic Lens

Aspherized Achromatic Lenses

Aspherized Achromatic Lenses
×
Stock #49-658 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,340
Qty 1-5
NT$4,340
Qty 6+
NT$3,483
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Note:
VIS 0° Coating on First Surface, Second Surface is Aspheric Polymer
Type:
Achromatic Lens

物理和機械特性

Diameter (mm):
12.50 +0.00/-0.05
Clear Aperture CA (mm):
10.50
Centering (arcmin):
≤5
Center Thickness CT (mm):
8.08
Center Thickness CT 1 (mm):
6.50
Center Thickness CT 2 (mm):
1.58
Edge Thickness ET (mm):
4.28

光學特性

Effective Focal Length EFL (mm):
14.00
Back Focal Length BFL (mm):
9.89
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
8.15
Radius R2 (mm):
12.80
Radius R3 (mm):
15.85
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40, glass surfaces only
f/#:
1.12
Numerical Aperture NA:
0.45
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Wavelength Range (nm):
425 - 675

環境和耐用性因素

Operating Temperature (°C):
-20°C to 80°C

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

產品概覽

  • 擁有獨特創新設計的低成本色差補正非球面
  • 色差補正較標準消色差透鏡更優
  • 具有與加工的非球面類似的球面像差補正
  • 提供規格資料資訊

TECHSPEC®非球面消色差透鏡可彌補色差補正消色差透鏡與球面像差補正非球面之間的效能差異,從而產生符合成本效益的色差補正非球面元件。TECHSPEC®雙透鏡包括黏合在一起的兩個透鏡,這兩個透鏡搭配使用以實現色差補正功能與很小的RMS光斑尺寸。

雙透鏡的背面已塗上模壓聚合物非球面表面。這些模製品可建立穩定的非球面輪廓,消除或減少典型消色差透鏡中出現的波前誤差,同時推進數值孔徑。典型應用包括光纖對焦或平行化、影像中繼、檢測、掃描與高數值孔徑成像。

這些透鏡榮獲 PhAST/Laser Focus World 光學與光學元件單元創新大獎.

Technical Information

CT: Center Thickness, ET: Edge Thickness, R: Radius, P: Principal Plane, BFL: Back Focal Length, EFL: Effective Focal Length
CT: Center Thickness, ET: Edge Thickness, R: Radius, P: Principal Plane, BFL: Back Focal Length, EFL: Effective Focal Length

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

請注意,每種產品指定設計範圍以外的鍍膜性能僅為理論值,可能實用時會有所不同。

相關產品

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
12.5/12.7mm Optic Dia., SM05 Thin Mount, M4 Fixed #13-789 NT$639
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., SM05 Thin Mount, 8-32 Fixed #13-790 NT$639
Request Quote
  • 聯絡我們
    ×
12.5mm Diameter, C-Mount Thick Optic Mount Fixed #54-623 NT$1,890
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., L-Slot Direct Mount Fixed #36-416 NT$1,925
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., Side Flange Direct Mount Fixed #36-418 NT$1,925
Request Quote
  • 5-7 Days
    ×
12-12.7mm Diameter, S-Mount Thick Optic Mount Fixed #63-952 NT$2,135
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Diameter, T-Mount Thin Optic Mount Fixed #52-933 NT$2,293
Request Quote
  • 5-7 Days
    ×
12.5mm Inner Pair Optic Mounts Fixed #11-406 NT$2,328
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-417 NT$3,150
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-955 NT$8,540
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-958 NT$14,035
Request Quote
  • 5-7 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin