eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25mm Dia., 0.50 Numerical Aperture Uncoated, Aspheric Lens

×
Stock #47-730 5-7 Days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$9,205
Qty 1-5
NT$9,205
Qty 6+
NT$7,350
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Aspheric Lens
Note:
Molded equivalent is #17-082

物理和機械特性

Diameter (mm):
25.00 +0.0/-0.1
Centering (arcmin):
≤5
Clear Aperture CA (mm):
22.5
Edge Thickness ET (mm):
1.74
Center Thickness CT (mm):
7.50 ±0.1
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Surface Roughness (Å):
6 (typical)

光學特性

Effective Focal Length EFL (mm):
25.00 @ 587.6nm
Numerical Aperture NA:
0.50
Back Focal Length BFL (mm):
20.28
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aspheric Design Wavelength (nm):
587.6
Asphere Figure Error, RMS @ 632.8nm:
1.2λ
Coating:
Uncoated
Surface Quality:
60-40
f/#:
1.00
Wavelength Range (nm):
330 - 2400
Conjugate Distance:
Infinite
Power (diopters):
40.00

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

產品概覽

  • 直徑 10 ~ 200mm
  • 焦距 7.5 ~ 300mm
  • 可選寬頻抗反射鍍膜

TECHSPEC®非球面透鏡的設計目標,是在各種應用(包括聚焦雷射二極體的輸出)中,於聚焦光線的同時消除發散光源的球面像差。非球面透鏡可以提高透鏡的數值孔徑,同時大幅度減少系統像差。此外,非球面透鏡還可以減少多透鏡系統中所需的透鏡數量。非球面透鏡可以降低系統整體重量,同時具備諸如提高光通量或簡化裝配等優點。

TECHSPEC® 非球面透鏡具備低 f/#,提供最佳的採光效能。這類非球面透鏡提供產品說明資料,可輕易整合至光學系統之中。這類鏡頭也經過電腦最佳化,消除球面像差,同時大幅降低更高階的像差。VIS 鍍膜選項可由 425 – 675nm 提供 1.5% 以下的反射率。NIR 鍍膜選項可由 600 – 1050nm 提供 1.5% 以下的反射率。請聯絡本公司銷售部門取得量購定價,或指定客製非球面透鏡。

Technical Information

相關產品

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
25.0/25.4mm Optic Dia., SM1 Thin Mount, M4 Fixed #13-787 NT$683
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., SM1 Thin Mount, 8-32 Fixed #13-788 NT$683
Request Quote
  • 5-7 Days
    ×
25.0mm Optic Dia., Optic Mount Fixed #64-560 NT$1,068
Request Quote
  • 5-7 Days
    ×
25mm Thin Inner Single Optic Mount Fixed #38-755 NT$1,190
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 NT$2,328
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 NT$2,328
Request Quote
  • 5-7 Days
    ×
25mm Thin Inner Pair Optic Mounts Fixed #11-052 NT$2,328
Request Quote
  • 5-7 Days
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 NT$2,328
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 NT$3,325
Request Quote
  • 5-7 Days
    ×
25/25.4mm Diameter, C-Mount Thin Optic Mount Fixed #56-353 NT$3,430
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 NT$9,030
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 NT$17,675
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 NT$24,675
Request Quote
  • 聯絡我們
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin