eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

15mm N-SF11 Uncoated Equilateral Prism

Equilateral Prisms

Equilateral Prisms

×
Stock #47-276 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,893
Qty 1-5
NT$3,893
Qty 6+
NT$3,515
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Equilateral Prism

物理和機械特性

Length of Face (mm):
15.00
Length (mm):
15.00
Dimensional Tolerance (mm):
±0.1

光學特性

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Angle Tolerance (arcmin):
±2
Image Orientation:
Dispersion
Wavelength Range (nm):
400 - 2500
Power (fringes) @ 632.8nm:
2.50
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 非常適用於光色散
  • 尺寸範圍是5 - 50mm
  • 提供無鍍膜或抗反射鍍膜選項
  • Additional Equilateral Prism Options Available

等邊稜鏡具有三個相等的60°角,通常稱為色散稜鏡。等邊稜鏡非常適用於波長分離應用。我們推出的TECHSPEC®等邊稜鏡提供無鍍膜或單層MgF2鍍膜選項。