eo_logo
 
Product added to cart

92 Grooves/mm, 12.7mm Sq, Transmission Grating Beamsplitter

×
Stock #46-071 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,655
Qty 1-10
NT$4,655
Qty 11+
NT$4,200
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Transmission Diffraction Grating

物理和機械特性

Dimensions (mm):
12.7 x 12.7 ±0.5
Construction:
Blazed Grating
Length (mm):
12.70
Thickness (mm):
3.00 ±0.5
Width (mm):
12.70

光學特性

Groove Density (grooves/mm):
92
Design Wavelength DWL (nm):
632.8
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

產品概覽

  • Ideal for Laser Beam Division
  • Designed for 0 Degree AOI
  • Low Groove Density for Maximized Beam Separation

穿透光柵分光鏡常用於可見光波長範圍內的雷射光束分隔以及多條雷射光線的分離。穿透的光束會以多種順序發生繞射。愛特蒙特光學®的穿透光柵分光鏡在拋光的玻璃基材上包含指標相符的環氧複本,以取得很高的整體效率。我們提供多種光柵,這些光柵具有不同的色散與功率分佈特性。對於一般入射光線,使用光柵方程式可以計算任何波長的繞射角度。

Handling Gratings: Gratings require special handling, making them prone to fingerprints and aerosols. Gratings should only be handled by the edges. Before attempting to clean a grating, please contact us.

Technical Information

 
He-Ne Diffracted Order Typical Distribution @ 632nm (%) Stock No.
2 -1 0 +1 +2 12.7mm x 12.7mm 25mm x 25mm
41 32 #46-067 #46-068
5 25 25 25 5 #46-069 #46-070
20 45 20 #46-071 #46-072
25 28 25 #46-073 #46-074

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
1.5" Reverse Angle Mirror Mount Adjustable - Tip-Tilt #37-922 NT$2,818
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Sq. Kinematic Mount, 2 Screws Adjustable - Tip-Tilt #58-856 NT$3,010
Request Quote
  • 5-7 Days
    ×
12.5/12.7mm Sq. Kinematic Mount, 3 Screws Adjustable - Tip-Tilt #58-859 NT$3,360
Request Quote
  • 5-7 Days
    ×
Standard Model, Threaded Base - Metric Mirror Mount Adjustable - Tip-Tilt #56-341 NT$4,585
Request Quote
  • 5-7 Days
    ×
Standard Model, Slotted Base - Metric Mirror Mount Adjustable - Tip-Tilt #56-342 NT$4,585
Request Quote
  • 5-7 Days
    ×
Top-Screw Model, Threaded Base - Metric Mirror Mount Adjustable - Tip-Tilt #56-343 NT$6,090
Request Quote
  • 5-7 Days
    ×
Top-Screw Model, Slotted Base - Metric Mirror Mount Adjustable - Tip-Tilt #56-344 NT$6,090
Request Quote
  • 5-7 Days
    ×
3.0" Angle Mirror Mount Adjustable - Tip-Tilt #36-481 NT$8,575