eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25mm H x 50mm L x 25mm FL Uncoated, Illumination Grade PCX Cylinder Lens

×
Stock #46-020 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$4,074
Qty 1-5
NT$4,074
Qty 6+
NT$3,677
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Cylinder Lens, Plano-Convex

物理和機械特性

Center Thickness CT (mm):
11.03
Center Thickness Tolerance (mm):
±0.1
Dimensional Tolerance (mm):
+0.0/-0.2
Dimensions (mm):
25.0 x 50.0
Edge Thickness ET (mm):
1.49

光學特性

Effective Focal Length EFL (mm):
25.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1
Numerical Aperture NA:
0.5
Coating:
Uncoated
Wavelength Range (nm):
350 - 2200
Back Focal Length BFL (mm):
17.74
Focal Length Tolerance (%):
±3
Radius R1 (mm):
12.96
Surface Quality:
60-40

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

  • 具有寬頻效能的 N-BK7 基材
  • 符合成本效益的 OEM 整合
  • 提供多種鍍膜選項

TECHSPEC® 照明級 PCX(平凸) 柱面透鏡外型與平凸 (PCX) 透鏡類似,但包含一部分柱面,而不是球面。這些透鏡在單一方向聚焦光線,可將光線的點轉換成線。TECHSPEC® 照明級 PCX(平凸) 柱面透鏡提供圓形和矩形兩種版本,還有多種鍍膜選項。柱面透鏡適合在機器視覺應用或導引系統中用於線投射。

注意: 有關負焦距的柱面透鏡,請參閱我們的TECHSPEC®照明級 PCV(平凹) 柱面透鏡

雷射光學產品