eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

25mm Dia. x 45mm FL, MgF2 Coated, Achromatic Doublet Lens

MgF2 Coated Achromatic Lenses

MgF<sub>2</sub> Coated Achromatic Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
Stock #45-212 5-7 Days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,815
Qty 1-5
NT$3,815
Qty 6+
NT$3,045
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Achromatic Lens

物理和機械特性

Diameter (mm):
25.00 +0.0/-0.025
Clear Aperture CA (mm):
24.00
Centering (arcmin):
<1
Center Thickness CT (mm):
10.89 ±0.20
Center Thickness CT 1 (mm):
7.89 ±0.10
Center Thickness CT 2 (mm):
3.00 ±0.10
Edge Thickness ET (mm):
7.08
Bevel:
Protective bevel as needed

光學特性

Effective Focal Length EFL (mm):
45.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
39.28
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
28.75
Radius R2 (mm):
-21.38
Radius R3 (mm):
-82.92
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
1.8
Numerical Aperture NA:
0.28
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

產品概覽

  • 設計用於0°入射角
  • 在 400 - 700nm 的每個表面反射率低於 1.75%
  • 也提供VIS 0°VIS-NIR抗反射鍍膜消色差透鏡

TECHSPEC®MgF2镀膜防變色鏡頭由兩個光學元件組成,它們結合成計算機優化的雙鏡頭,以校正軸上的球面和色差。這些透鏡具有單一MgF2镀膜,反射率在1.75 - 400 Nm波長範圍內低於10%。TECHSPEC® MgF2 镀膜防色差鏡頭最適合多色(白光)成像應用,因為其指定的雙配合鏡頭對可糾正玻璃固有的顏色分離。通過消除色差的影響,雙合鏡頭是多色照明和成像的最有效方式。  

Technical Information

Coating Curves

Only 2 different Y Axises can be displayed at one time.

請注意,每種產品指定設計範圍以外的鍍膜性能僅為理論值,可能實用時會有所不同。

相關產品

Frequently Purchased Together

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
25.0mm Optic Dia., Optic Mount Fixed #64-560 NT$1,068
Request Quote
  • 5-7 Days
    ×
30mm Cage 25/25.4mm Diameter Thick Lens Mount Fixed #85-588 NT$1,496
Request Quote
  • 5-7 Days
    ×
25/25.4mm Diameter, T-Mount Thick Optic Mount Fixed #52-293 NT$2,293
Request Quote
  • 聯絡我們
    ×
25.0/25.4mm Optic Dia., L-Slot Direct Mount Fixed #36-410 NT$2,328
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., Side Flange Direct Mount Fixed #36-414 NT$2,328
Request Quote
  • 5-7 Days
    ×
25mm Thick Inner Pair Optic Mounts Fixed #11-054 NT$2,328
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., L-Slot and Rotation Direct Mount Adjustable - Rotary #36-411 NT$3,325
Request Quote
  • 5-7 Days
    ×
25/25.4mm Diameter, C-Mount Thick Optic Mount Fixed #56-354 NT$3,430
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., X-Y Translating Optic Mount Adjustable - Linear (XY) #62-956 NT$9,030
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., X-Y-Z Translating Optic Mount Adjustable - Linear (XYZ) #62-959 NT$17,675
Request Quote
  • 5-7 Days
    ×
25.0/25.4mm Optic Dia., 5 Axes Optical Mount Adjustable - Linear (XYZ) & Tip-Tilt #13-776 NT$24,675
Request Quote
  • 聯絡我們
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin