eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

TECHSPEC® 紫外線熔融石英平凸 (PCX) 透鏡 - MgF2抗反射鍍膜

UV Fused Silica Plano-Convex (PCX) Lenses

UV Fused Silica Plano-Convex (PCX) Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×

TECHSPEC® 紫外線熔融石英平凸 (PCX) 透鏡擁有精密規格,可在寬頻基材上提供多種鍍膜選項。熔融石英通常用於從紫外 (UV) 到近紅外 (NIR) 的應用,其折射率低,熱膨脹係數低,且夾雜物含量低,適合用於雷射應用和嚴峻的環境條件。TECHSPEC 紫外熔融石英平凸 (PCX) 透鏡擁有領先業界的直徑和共軸性規格,適用於整合至高需求的成像和目標應用。

一般規格

Bevel:
Protective bevel as needed
Coating:
MgF2 (400-700nm)
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
3 Rings
Irregularity (P-V) @ 632.8nm:
0.5 Rings
Focal Length Tolerance (%):
±1
Wavelength Range (nm):
400 - 700

產品

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   比較  庫存號碼  價格 Buy
5.00 15.00 13.83 MgF2 (400-700nm) Fused Silica
6.00 9.00 7.29 MgF2 (400-700nm) Fused Silica
6.00 12.00 10.63 MgF2 (400-700nm) Fused Silica
6.00 18.00 16.62 MgF2 (400-700nm) Fused Silica
6.00 15.00 13.63 MgF2 (400-700nm) Fused Silica
9.00 22.00 19.94 MgF2 (400-700nm) Fused Silica
9.00 18.00 15.94 MgF2 (400-700nm) Fused Silica
9.00 27.00 25.63 MgF2 (400-700nm) Fused Silica
9.00 12.00 9.26 MgF2 (400-700nm) Fused Silica
10.00 20.00 17.94 MgF2 (400-700nm) Fused Silica
12.00 25.00 22.31 MgF2 (400-700nm) Fused Silica
12.00 30.00 27.56 MgF2 (400-700nm) Fused Silica
12.00 40.00 37.85 MgF2 (400-700nm) Fused Silica
12.00 100.00 98.33 MgF2 (400-700nm) Fused Silica
12.00 18.00 15.26 MgF2 (400-700nm) Fused Silica
12.00 36.00 34.29 MgF2 (400-700nm) Fused Silica
15.00 45.00 42.94 MgF2 (400-700nm) Fused Silica
18.00 27.00 23.23 MgF2 (400-700nm) Fused Silica
20.00 30.00 25.88 MgF2 (400-700nm) Fused Silica
20.00 40.00 36.92 MgF2 (400-700nm) Fused Silica
20.00 60.00 57.60 MgF2 (400-700nm) Fused Silica
20.00 80.00 77.95 MgF2 (400-700nm) Fused Silica
25.00 38.00 33.03 MgF2 (400-700nm) Fused Silica
25.00 75.00 71.96 MgF2 (400-700nm) Fused Silica
25.00 100.00 97.40 MgF2 (400-700nm) Fused Silica
25.00 125.00 122.65 MgF2 (400-700nm) Fused Silica
25.00 150.00 147.82 MgF2 (400-700nm) Fused Silica
25.00 200.00 198.02 MgF2 (400-700nm) Fused Silica
25.00 250.00 248.14 MgF2 (400-700nm) Fused Silica
25.00 60.00 56.92 MgF2 (400-700nm) Fused Silica
30.00 50.00 45.2 MgF2 (400-700nm) Fused Silica
30.00 90.00 86.57 MgF2 (400-700nm) Fused Silica
30.00 120.00 116.57 MgF2 (400-700nm) Fused Silica
30.00 150.00 146.57 MgF2 (400-700nm) Fused Silica
50.00 75.00 66.43 MgF2 (400-700nm) Fused Silica
50.00 100.00 93.84 MgF2 (400-700nm) Fused Silica
50.00 200.00 195.19 MgF2 (400-700nm) Fused Silica
50.00 250.00 245.21 MgF2 (400-700nm) Fused Silica

Technical Information

FUSED SILICA

Typical transmission of an uncoated fused silica window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a fused silica window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a fused silica window with UV-AR (250-425nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 250 - 425nm
Ravg ≤ 0.75% @ 250 - 425nm
Ravg ≤ 0.5% @ 370 - 420nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a fused silica window with UV-VIS (250-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 350 - 450nm
Ravg ≤ 1.5% @ 250 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a fused silica window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a fused silica window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a fused silica window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a fused silica window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a fused silica window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a fused silica window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

相關產品

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program