eo_logo
 
Product added to cart

LightPath 354240 | 9.94mm Dia., 0.50 NA, BBAR (350-700nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #37-102 5-7 Days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,465
Qty 1-10
NT$3,465
Qty 11+
NT$3,045
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Compatible Window:
Thickness: 0.25 (t) (mm)
Material: BK7
Lightpath Lens Code:
354240
Type:
Aspheric Lens
Typical Applications:
Collimate or Focus Laser Light

物理和機械特性

Diameter (mm):
9.94 ±0.015
Clear Aperture CA (mm):
8
Edge Thickness ET (mm):
1.44
Center Thickness CT (mm):
3.43 ±0.05
Bevel:
Protective bevel as needed
Distance from Window to Lens (D) (mm):
4.911

光學特性

Effective Focal Length EFL (mm):
8.00 @ 780nm
Numerical Aperture NA:
0.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
780
Coating:
BBAR (350-700nm)
Coating Specification:
Ravg ≤0.5% @ 350 - 700nm
Surface Quality:
40-20
f/#:
1.00
Wavelength Range (nm):
350 - 700
Working Distance (mm):
5.9
Conjugate Distance:
Infinite
Transmitted Wavefront Error (λ, RMS):
< 0.08

環境和耐用性因素

Operating Temperature (°C):
≤200

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 消除球面像差
  • 提供多種鍍膜選項
  • 提供多種數值孔徑

LightPath® 模造非球面透鏡用於在多種雷射應用中消除球面像差並提高聚焦與準直的準確性。低數值孔徑的精密模壓非球面透鏡專為保持光束形狀而設計,而高數值孔徑的透鏡會採集所有可用光線,以便在很長距離內保持光束功率。LightPath® 模造非球面透鏡非常適用於包括瞄準系統、條碼掃描器、雷射二極體至光纖的耦合、光學資料儲存或生物醫學雷射在內的多種應用。

雷射光學產品

Technical Information

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin