eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

10mm FL f/4, Rugged Blue Series M12 Lens

10mm FL Rugged Blue Series M12 Lens

10mm FL Rugged Blue Series M12 Lens
×
Stock #36-369 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,719
Qty 1+
NT$3,719
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
M12 Imaging Lens
IR Cut Filter:
No

物理和機械特性

Iris Option:
Fixed
Length (mm):
17.00
Maximum Diameter (mm):
14
Outer Diameter (mm):
14
Weight (g):
5

光學特性

Horizontal Field of View, 1/3" Sensor:
71.8mm - 27.1°
Maximum Image Circle (mm):
6.00
Numerical Aperture NA, Object Side:
0.0079
Horizontal Field of View @ Max Sensor Format:
71.8mm - 27.1°
Number of Elements (Groups):
5(4)
Wavelength Range (nm):
400 - 700
Focal Length FL (mm):
10.00
Primary Magnification PMAG:
0.067X
Working Distance (mm):
150 - ∞
Aperture (f/#):
f/4
Distortion (%):
-0.25 @ Full Field
Back Focal Length BFL (mm):
6.6 - 6.3
Coating Specification:
λ/4 MgF2 @ 550nm
Entrance Pupil Position (mm):
8.45
Horizontal Field of View, 1/4" Sensor:
53.8mm - 20.5°
Object Space Principal Plane (mm):
8.24
Image Space Principal Plane (mm):
-3.29
Field of View at Max Sensor Format:
Horizontal: 71.8mm - 27.1°
Vertical: 53.8mm - 20.5°
Diagonal: 89.9mm - 33.6°
Exit Pupil Position (mm):
-3.08
Lens Wavelength Range:
VIS

傳感器

Maximum Sensor Format:
1/3"

螺紋和安裝

Mount:
M12 x 0.5 (S-Mount)

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

TECHSPEC® 加固型藍色系列 M12 成像鏡頭更加穩固,保護鏡頭不受損傷,同時減少像素偏移,並在遭受衝擊與震動後維持光學指向穩定性。每個鏡頭都包含多個精密玻璃光學元件,黏合在精巧的鋁質鏡筒中。黏合玻璃光學元件可預防發生最細微的動作,以免造成像素偏移。即使遭受重擊與震動,仍然可以維持物像間投影;若物體中心投影至中央像素,就一定會投影在相同的中央像素。TECHSPEC® 加固型藍色系列 M12 成像鏡頭適用於校正成像應用,例如量測與計測、3D 立體視覺、機器人與感測、自動車及物體追蹤。這類鏡頭提供各式各樣的 f/# 選項(f/2.5 至 f/8)。

愛特蒙特光學創造了多個產品系列的TECHSPEC® M12 S接口鏡頭,其設計目的在於提供高分辨率。這些高效能鏡頭採用金屬外殼與精密玻璃設計,並對每個產品系列的規格進行了最佳化,以因應您的應用需求。

  • 藍色系列M12鏡頭:針對機器視覺常用的工作距離進行高分辨率有限共軛設計最佳化。
  • 加固藍色系列M12鏡頭:藍色系列M12鏡頭的加固版本,採用的光學元件與非加固版本相同。
  • 綠色系列M12鏡頭:針對機器視覺常用的工作距離進行有限共軛設計最佳化。
  • 紅色系列M12鏡頭:針對機器視覺常用的工作距離進行有限共軛設計最佳化。
  • HEO系列M12鏡頭:紅色系列M12鏡頭適用於惡劣環境光學元件 (HEO) 密封版本。
  • 液體鏡頭 M12 成像鏡頭: 整合式液體鏡頭提供快速電子對焦功能。

Technical Information

#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Distortion Plot
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Distortion Plot
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Relative Illumination Plot
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Relative Illumination Plot
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Working Distance versus Field of View Plot
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Working Distance versus Field of View Plot
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f4
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f4
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Depth of Field Plot, 150mm Working Distance, f4
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Depth of Field Plot, 150mm Working Distance, f4
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f4
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f4
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f4
#36-369, 10mm FL f/4, Rugged Blue Series M12 Lens, Depth of Field Plot, 400mm Working Distance, f4

Accessories

Title 比較庫存號碼  價格 Buy
C-Mount to M12 Lens Adapter #53-675 NT$998   Request Quote
  • 5-7 Days
    ×
C-Mount to M12 Lens Adapter w/Oring #59-241 NT$1,426   Request Quote
  • 5-7 Days
    ×
M12 Lock Nut #64-102 NT$499   Request Quote
  • 5-7 Days
    ×
M12 Lens Holder for Camera Boards #66-382 NT$394   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin