eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

4mm UC Series Fixed Focal Length Lens

4mm FL, #33-300

4mm FL, #33-300
×
Stock #33-300 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$8,450
Qty 1+
NT$8,450
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens with Compact Form Factor

物理和機械特性

Iris Option:
Variable
Length (mm):
40.60
Maximum Diameter (mm):
40
Outer Diameter (mm):
40.00
Weight (g):
72
Maximum Rear Protrusion (mm):
2.8
Maximum Length (mm):
40.6

光學特性

Horizontal Field of View, 1/2" Sensor:
23.0mm - 84.8°
Horizontal Field of View, 1/3" Sensor:
15.6mm - 65.4°
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0894
Horizontal Field of View @ Max Sensor Format:
23.0mm - 84.8°
Number of Elements (Groups):
8 (7)
Horizontal Field of View, 1/2.5" Sensor:
20.0mm - 77.8°
Focal Length FL (mm):
4.00
Primary Magnification PMAG:
0.343
Working Distance (mm):
0 - ∞
Aperture (f/#):
f/1.8 - f/11
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
12.69
Horizontal Field of View, 1/4" Sensor:
11.2mm - 49.7°
Object Space Principal Plane (mm):
16.04
Image Space Principal Plane (mm):
5.84
Field of View at Max Sensor Format:
Horizontal: 23.1mm - 84.8°
Vertical: 15.7mm - 65.3°
Diagonal: 33.7mm - 101.6°
Maximum Distortion (%):
-20.43
Exit Pupil Position (mm):
-12.68
Lens Wavelength Range:
VIS

傳感器

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/2"

螺紋和安裝

Filter Thread:
M62 x 0.75 (Male)
Filter Thread Adapter:
Front Thread:
M40 x 0.5 (Male)
Mounting Diameter (mm):
30.0
Mount:
C-Mount

環境和耐用性因素

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 超緊湊 (UC) 設計,外型小巧
  • 4K分辨率,專為小像素設計 (≤2.2μm)
  • 已針對1/2.5"傳感器進行最佳化,支援尺寸達1/1.8"的傳感器

我們所推出超緊湊TECHSPEC® UC系列定焦鏡頭的設計目的,是最佳化效能、成本及尺寸,同時不損及品質或手感。這些鏡頭專為 ≤2.2μm 的像素而設計,能在整個傳感器範圍內提供高層級的分辨率 (>200 lp/mm),並與所有標準C接環相機相容。TECHSPEC® UC 系列定焦鏡頭具有焦點與光圈調整功能,以及埋頭固定螺釘,為用於典型的機器視覺工作距離而精心打造。雖然這些鏡頭已針對1/2.5"傳感器進行最佳化,但是許多焦距適用於達1/1.8"的傳感器。TECHSPEC® UC系列定焦鏡頭用於所有片幅較小的相機 不管在短的工作距離或是長的工作距離應用時都有出色表現,因此非常適用於檢測、工廠自動化、生物醫學裝置及其他廣泛應用。

注意:固定孔徑儀表版本請參閱 TECHSPEC® UCi 系列定焦鏡頭

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Technical Information

#33-300, 4mm UC Series Fixed Focal Length Lens, Distortion Plot
#33-300, 4mm UC Series Fixed Focal Length Lens, Distortion Plot
#33-300, 4mm UC Series Fixed Focal Length Lens, Relative Illumination Plot
#33-300, 4mm UC Series Fixed Focal Length Lens, Relative Illumination Plot
#33-300, 4mm UC Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-300, 4mm UC Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#33-300, 4mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 75mm Working Distance, f2.8
#33-300, 4mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 75mm Working Distance, f2.8
#33-300, 4mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 75mm Working Distance, f2.8
#33-300, 4mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 75mm Working Distance, f2.8
#33-300, 4mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 75mm Working Distance, f4
#33-300, 4mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 75mm Working Distance, f4
#33-300, 4mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 75mm Working Distance, f4
#33-300, 4mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 75mm Working Distance, f4
#33-300, 4mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#33-300, 4mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f2.8
#33-300, 4mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#33-300, 4mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f2.8
#33-300, 4mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#33-300, 4mm UC Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 200mm Working Distance, f4
#33-300, 4mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
#33-300, 4mm UC Series Fixed Focal Length Lens, Depth of Field Plot, 200mm Working Distance, f4
 Dimensions

Focal Length

(mm)

A (mm) B (mm) C (mm) D (mm) Filter Thread
4 40 40.6 30 2.8 M62.0 x 0.75 with required filter adapter #33-308
6 36 40.9 30 3.2 M34.0 x 0.5
8 30 40.61 30 5.15 M34.0 x 0.5
12 30 35.2 30 2.7 M25.5 x 0.5
16 30 29.13 30 3.38 M25.5 x 0.5
25 30 31.28 30 4.0 M25.5 x 0.5
35 30 52.76 30 4.58 M25.5 x 0.5

Accessories

Title 比較庫存號碼  價格 Buy
Filter Adapter M62 x 0.75 from M40 x 0.5 (Female) #33-308 NT$1,120   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

相容的相機

Title  Type 比較 庫存號碼   價格  Buy
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5MP C-Mount, Right Angle USB 3.1 NIR Camera (Partial Housing) NIR Camera #19-554 NT$9,765
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5.0MP C-Mount, USB 3.1 NIR Camera (Partial Housing) NIR Camera #19-553 NT$9,765
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5.0MP C-Mount, USB 3.1 NIR Camera NIR Camera #19-547 NT$10,115
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5MP C-Mount, Right Angle USB 3.1 NIR Camera NIR Camera #19-548 NT$10,115
Request Quote
  • 聯絡我們
    ×
Basler ace2 a2A1920-51gmBAS Monochrome GigE Basic Camera (Recertified 05-P) Monochrome Camera #16-593-RCD-05P Recertified NT$10,360
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-138 NT$10,465
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-144 NT$10,465
Request Quote
  • 聯絡我們
    ×
Basler ace2 a2A2590-22gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-595 NT$10,780
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #14-139 NT$10,815
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #14-145 NT$10,815
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-126 NT$10,815
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-130 NT$10,815
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A2590-60umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-619 NT$11,165
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP C-Mount, USB 3.1 Color Camera Color Camera #14-127 NT$11,200
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-131 NT$11,200
Request Quote
  • 聯絡我們
    ×
Basler ace2 a2A2590-22gcBAS Color GigE Basic Camera Color Camera #16-596 NT$11,515
Request Quote
  • 5-7 Days
    ×
LUCID Vision Labs Phoenix™ PHX016S-CC, Sony IMX273, 1.6 MP, Color Camera Color Camera #11-463 NT$11,725
Request Quote
  • 聯絡我們
    ×
LUCID Vision Labs Phoenix™ PHX016S-CC-IX, Sony IMX273, 1.6 MP, Color Camera Color Camera #13-656 NT$11,725
Request Quote
  • 5-7 Days
    ×
LUCID Vision Labs Phoenix™ PHX016S-MC, Sony IMX273, 1.6 MP, Monochrome Camera Monochrome Camera #11-462 NT$11,725
Request Quote
  • 5-7 Days
    ×
LUCID Vision Labs Phoenix™ PHX016S-MC-IX, Sony IMX273, 1.6 MP, Monochrome Camera Monochrome Camera #13-655 NT$11,725
Request Quote
  • 聯絡我們
    ×
IDS Imaging U3-3560XCP-C-HQ 1/3" Color USB3 Camera Color Camera #24-142 Clearance NT$11,830
Request Quote
  • 聯絡我們
    ×
Basler ace2 a2A2590-60ucBAS Color USB3 Basic Camera Color Camera #16-620 NT$11,865
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-120m, 1/3" 1.2MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #23-176 NT$12,635
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-120m, 1/3" 1.2MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #23-200 NT$12,635
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A1920-160umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-617 NT$12,950
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A1920-51gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-593 NT$12,950
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-158m, 1/2.9" 1.58MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #17-083 NT$12,985
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-158c, 1/2.9" 1.58MP C-Mount, USB 3.1 Color Camera Color Camera #17-084 NT$13,370
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-120c, 1/3" 1.2MP C-Mount, USB 3.1 Color Camera Color Camera #23-177 NT$13,370
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-120c, 1/3" 1.2MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #23-201 NT$13,370
Request Quote
  • 5-7 Days
    ×
LUCID Vision Labs Phoenix™ PHX023S-CC, Sony IMX392, 2.3MP, Color Camera Color Camera #13-662 NT$13,545
Request Quote
  • 聯絡我們
    ×
LUCID Vision Labs Phoenix™ PHX023S-CC-IX, Sony IMX392, 2.3MP, Color Camera Color Camera #13-668 NT$13,545
Request Quote
  • 聯絡我們
    ×
LUCID Vision Labs Phoenix™ PHX023S-MC, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-661 NT$13,545
Request Quote
  • 聯絡我們
    ×
LUCID Vision Labs Phoenix™ PHX023S-MC-IX, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-667 NT$13,545
Request Quote
  • 聯絡我們
    ×
Basler ace2 a2A1920-51gcBAS Color GigE Basic Camera Color Camera #16-594 NT$13,685
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium 1800 U-240m, 1/2.3" 2.35MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #17-085 NT$13,720
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A1920-160ucBAS Color USB3 Basic Camera Color Camera #16-618 NT$14,035
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium 1800 U-240c, 1/2.3" 2.35MP C-Mount, USB 3.1 Color Camera Color Camera #17-086 NT$14,070
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A2590-22gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-607 NT$14,385
Request Quote
  • 聯絡我們
    ×
LUCID Vision Labs Triton™ TRI016S-CC, Sony IMX273, 1.6MP, Color Camera Color Camera #13-712 NT$14,420
Request Quote
  • 5-7 Days
    ×
LUCID Vision Labs Triton™ TRI016S-MC, Sony IMX273, 1.6MP, Monochrome Camera Monochrome Camera #13-711 NT$14,420
Request Quote
  • 5-7 Days
    ×
BFS-U3-23S3C-C USB 3.1 Blackfly® S, Color Camera Color Camera #12-748 NT$14,735
Request Quote
  • 5-7 Days
    ×
BFS-PGE-23S3C-C PoE GigE Blackfly® S, Color Camera Color Camera #12-754 NT$14,735
Request Quote
  • 聯絡我們
    ×
BFS-U3-23S3M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #12-747 NT$14,735
Request Quote
  • 5-7 Days
    ×
BFS-PGE-23S3M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #12-753 NT$14,735
Request Quote
  • 5-7 Days
    ×
Basler ace acA1440-73gm Monochrome GigE Camera Monochrome Camera #11-494 NT$14,770
Request Quote
  • 5-7 Days
    ×
Basler ace acA1440-220um USB 3.0 Monochrome Camera Monochrome Camera #11-500 NT$14,770
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A2590-60umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-631 NT$14,770
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A2590-22gcPRO Color GigE Pro Camera Color Camera #16-608 NT$15,120
Request Quote
  • 聯絡我們
    ×
Basler ace acA1440-73gc Color GigE Camera Color Camera #11-495 NT$15,470
Request Quote
  • 5-7 Days
    ×
Basler ace acA1440-220uc USB 3.0 Color Camera Color Camera #11-501 NT$15,470
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A2590-60ucPRO Color USB3 Pro Camera Color Camera #16-632 NT$15,470
Request Quote
  • 聯絡我們
    ×
LUCID Vision Labs Triton™ TRI023S-CC, Sony IMX392, 2.3MP, Color Camera Color Camera #13-714 NT$16,065
Request Quote
  • 5-7 Days
    ×
LUCID Vision Labs Triton™ TRI023S-MC, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-713 NT$16,065
Request Quote
  • 5-7 Days
    ×
IDS U3-3040CP-C-HQ, USB 3.0, 1/2.9" Color Camera Color Camera #16-504 NT$16,485
Request Quote
  • 5-7 Days
    ×
IDS U3-3040CP-M-GL, USB 3.0, 1/2.9" Monochrome Camera Monochrome Camera #16-505 NT$16,485
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium G1-500m, 1/2.5" 5MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-551 NT$16,590
Request Quote
  • 聯絡我們
    ×
Basler ace2 a2A1920-160umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-629 NT$17,290
Request Quote
  • 聯絡我們
    ×
Basler ace2 a2A1920-51gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-605 NT$17,290
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium G1-500c, 1/2.5" 5MP C-Mount, GigE PoE Color Camera Color Camera #23-552 NT$17,325
Request Quote
  • 5-7 Days
    ×
IDS U3-3860CP-C-HQ, USB 3.0, 1/3" Color Camera Color Camera #16-540 NT$17,850
Request Quote
  • 5-7 Days
    ×
IDS U3-3860CP-M-GL, USB 3.0, 1/3" Monochrome Camera Monochrome Camera #16-541 NT$17,850
Request Quote
  • 5-7 Days
    ×
Basler ace2 a2A1920-51gcPRO Color GigE Pro Camera Color Camera #16-606 NT$18,025
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium G1-158m, 1/2.9" 1.6MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-537 NT$18,025
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium G1-240m, 1/2.3" 2.4MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-543 NT$18,025
Request Quote
  • 聯絡我們
    ×
Basler ace2 a2A1920-160ucPRO Color USB3 Pro Camera Color Camera #16-630 NT$18,375
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium G1-158c, 1/2.9" 1.6MP C-Mount, GigE PoE Color Camera Color Camera #23-538 NT$18,375
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium G1-240c, 1/2.3" 2.4MP C-Mount, GigE PoE Color Camera Color Camera #23-544 NT$18,375
Request Quote
  • 聯絡我們
    ×
Basler ace acA2500-14gm Monochrome GigE Camera Monochrome Camera #85-165 NT$19,425
Request Quote
  • 聯絡我們
    ×
Basler ace acA2500-14um Monochrome USB 3.0 Camera Monochrome Camera #88-325 NT$20,125
Request Quote
  • 聯絡我們
    ×
Basler ace acA2500-14gc Color GigE Camera Color Camera #85-166 NT$20,475
Request Quote
  • 5-7 Days
    ×
Basler ace acA2500-14uc Color USB 3.0 Camera Color Camera #88-326 NT$21,175
Request Quote
  • 5-7 Days
    ×
Basler ace acA3800-10gc Color GigE Camera Color Camera #89-979 NT$22,400
Request Quote
  • 5-7 Days
    ×
Allied Vision Mako G-158 1/2.9" Monochrome CMOS Camera Monochrome Camera #11-604 NT$23,100
Request Quote
  • 5-7 Days
    ×
Allied Vision Mako G-158 1/2.9" Color CMOS Camera Color Camera #11-605 NT$24,500
Request Quote
  • 5-7 Days
    ×
Basler ace acA3800-14uc Color USB 3.0 Camera Color Camera #89-992 NT$25,900
Request Quote
  • 5-7 Days
    ×
Allied Vision Alvium G5-500m, 1/2.5" 5MP C-Mount, 5GigE PoE Monochrome Camera Monochrome Camera #23-619 NT$27,125
Request Quote
  • 聯絡我們
    ×
Allied Vision Alvium G5-500c, 1/2.5" 5MP C-Mount, 5GigE PoE Color Camera Color Camera #23-620 NT$27,475
Request Quote
  • 聯絡我們
    ×
PL-D775-AF-ED Pixelink USB 3.0 Autofocus Color Camera Color Camera #34-788 Clearance NT$33,425
Request Quote
  • 5-7 Days
    ×
PL-D775-AF-ED Pixelink USB 3.0 Autofocus Monochrome Camera Monochrome Camera #34-787 NT$33,425
Request Quote
  • 5-7 Days
    ×
Allied Vision Manta G-158 1/2.9" Color CMOS Camera Color Camera #11-609 NT$36,050
Request Quote
  • 聯絡我們
    ×
Allied Vision Manta G-158 1/2.9" Monochrome CMOS Camera Monochrome Camera #11-608 NT$36,050
Request Quote
  • 聯絡我們
    ×
Allied Vision Manta G-158C Color CMOS PoE Camera Color Camera #13-934 NT$37,800
Request Quote
  • 聯絡我們
    ×
Allied Vision Manta G-158B Monochrome CMOS PoE Camera Monochrome Camera #13-933 NT$37,800
Request Quote
  • 聯絡我們
    ×
Pixelink PL-D775CU-T, 1/2.5" 5.0MP, C-Mount USB 3.0 Color Camera Color Camera #89-387 NT$39,900
Request Quote
  • 5-7 Days
    ×
Pixelink PL-D7718CU-BL, 1/2.3", 18MP, C-Mount USB 3.0 Color Board Level Camera Color Camera #21-071 NT$39,900
Request Quote
  • 5-7 Days
    ×
Pixelink PL-D775MU-T, 1/2.5" 5.0MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #89-386 NT$39,900
Request Quote
  • 5-7 Days
    ×
Pixelink PL-D7718CU-T, 1/2.3", 18MP, C-Mount USB 3.0 Color Camera Color Camera #21-070 NT$43,575
Request Quote
  • 5-7 Days
    ×
Pixelink PL-D7715CU-BL, 1/2.3" 15MP, Board Level USB 3.0 Color Camera Color Camera #89-400 Clearance NT$48,300
Request Quote
  • 5-7 Days
    ×
Pixelink M-Series M18C-CYL Microscopy Color Camera Color Microscopy Camera #21-072 NT$50,750
Request Quote
  • 5-7 Days
    ×
PL-D7718CU-AFE Pixelink USB 3.0 Autofocus Color Camera Color Camera #21-078 NT$70,175