eo_logo
 
Product added to cart

80.5mm Max. Aperture, Iris Diaphragm

×
Stock #32-613 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$11,550
Qty 1-4
NT$11,550
Qty 5+
NT$10,192
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Unmounted

物理和機械特性

Maximum Aperture (mm):
80.5
Outer Diameter (mm):
110.0
Construction:
Aluminum Housing, Blue Tempered Spring Steel Leaves
Lever Diameter (mm):
3.00
Lever Length (mm):
13.00
Number of Leaves:
16.00
Thickness (mm):
10.00

光學特性

Minimum Aperture (mm):
4.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

產品概覽

  • 用於調整 f/#、視場光闌直徑及總進光量
  • 封裝版附接桿安裝用螺紋孔
  • 多種型號適用於不同應用

標準系列可變光圈可控制經典光學系統中的系統 f/#(f/# = 焦距/有效直徑)、視場光闌直徑和總進光量。需要注意,光圈位置對系統的性能至關重要。從最大孔徑到最小孔徑(約 90°),所有型號的光圈均能在槓桿行程內實現流暢的機械變化。這些光圈的封裝版均有螺紋孔,便於安装接桿。標準系列可變光圈採用藍鋼彈簧結構和黑色外殼飾面,槓桿作動器有兩種樣式:不銹鋼「銷」或塑膠「片」。這些光圈專為OEM整合和一般實驗室使用而設計。

如需特定的OEM應用支持,請聯絡我們的應用工程部門

請注意:標準系列可變光圈安裝架單獨出售

Technical Information

*所有尺寸單位均為 mm
外徑 A 最大孔徑 B 最小孔徑 C 厚度 D 產品編碼
10.0 5.0 0.60 4.50 #54-352
14.8 8.00 0.80 4.50 #32-623
15.5 8.50 1.00 5.30 #42-124
19.8 12.0 0.80 5.0 #30-263
22.0 14.0 1.0 6.0 #42-123
24.0 15.0 1.2 5.0 #32-622
28.0 18.0 1.2 5.0 #32-621
30.0 20.0 1.2 5.5 #35-111
31.0 18.0 1.5 6.5 #36-623
33.0 22.0 1.4 5.5 #32-620
37.0 25.0 0.8 5.5 #35-110
40.0 28.0 1.5 5.5 #42-122
42.0 42.6 1.2 5.8 #40-997
42.0 30.0 1.5 6.0 #64-500
48.0 48.0 1.2 6.8 #40-998
48.5 30.0 1.2 7.0 #42-121
49.0 34.0 1.5 6.5 #41-972
50.0 36.0 1.9 6.0 #32-619
53.0 37.0 1.9 6.0 #32-618
55.0 41.0 2.0 6.5 #41-973
58.0 42.0 2.0 6.5 #30-118
60.0 40.0 2.5 7.8 #36-624
70.0 50.0 2.5 7.5 #32-617
77.0 59.0 7.0 8.0 #32-616
80.0 58.0 3.0 8.0 #32-615
82.0 60.0 4.0 10.1 #36-625
92.0 70.0 4.5 9.0 #32-614
100.0 75.0 4.5 9.0 #30-264
110.0 80.5 4.5 10.0 #32-613
120.0 90.0 5.0 12.0 #32-612
130.0 98.0 5.0 12.0 #32-611
140.0 104.0 5.0 11.0 #32-610
150.0 110.0 6.0 13.0 #60-644
165.0 120.0 6.0 15.0 #32-609
180.0 138.0 11.5 13.0 #32-608
208.0 158.0 11.0 16.0 #70-894
300.0 225.0 12.0 19.0 #70-895

Accessories

Title 比較庫存號碼  價格 Buy
Ring Mount for #40-998 #03-671 NT$1,584 Qty 5+ NT$1,393   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin