eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

10mm, Uncoated, N-BK7 Right Angle Prism

N-BK7 Right Angle Prisms

×
Stock #32-330 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$1,875
Qty 1-5
NT$1,875
Qty 6+
NT$1,497
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Right Angle Prism

物理和機械特性

Dimensional Tolerance (mm):
±0.1
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
14.10
Length of Legs (mm):
10.00

光學特性

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Angle Tolerance (arcmin):
±2
Image Orientation:
Left-Handed
Ray Deviation (°):
90
Wavelength Range (nm):
350 - 2200
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 90°光線偏轉
  • 左手坐標系圖像
  • 可選鋁鍍膜和抗反射(AR)鍍膜型號
  • 提供其他 直角稜鏡 選項

TECHSPEC® N-BK7直角稜鏡採用精密N-BK7材料製成,適用於多種可見光應用。直角稜鏡通常用於彎曲圖像路徑或以90°重新定向光線。這會產生左手坐標系圖像,且隨著稜鏡的方向,圖像可能會發生倒置或翻轉。TECHSPEC® N-BK7直角稜鏡還可組合使用,實現圖像/光束位移。這些直角稜鏡還可選擇鋁鍍膜和抗反射(AR)鍍膜型號。 

Technical Information

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram