eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

Mounting Clamp, 240mm Bolt Circle Diameter

Image shows 28-641

Image shows 28-641 Image shows 28-641 (mount) with 34-012 (lens) mounted within
×
Stock #28-641 New 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$36,225
Qty 1+
NT$36,225
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Note:
Includes mounting hardware and ball drivers

物理和機械特性

Inner Diameter (mm):
240
Construction:
Black Anodized Aluminum
Centerline Height (mm):
173.1

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 高達 242mm 的大視場選項
  • 傳感器尺寸:1/1.8”、2/3”、1”、4/3” 及 35mm
  • 各鏡頭隨附詳盡的檢測報告

TECHSPEC® TitanTL®遠心鏡頭專為需要大視場的機器視覺系統與度量應用而設計。此款鏡頭採用最大尺寸的大型傳感器,具備多種工作距離和放大倍率選項,鏡頭背面設有後側濾光片支撐架,可供輕鬆整合濾光片。在 118mm、182mm 以及 242mm 的 FOV 版本上,整合的安裝凸緣可輕鬆固定各種鏡頭,而不需使用其他支架,並可供輕鬆找到基準面。TECHSPEC® TitanTL®遠心鏡頭具有多個墊片,可依相機傳感器位置的差異而調整,亦有可調式光圈與 3 個固定螺釘鏡頭架,可供簡單旋轉對準相機。典型應用包括汽車與電子設備的檢測與測量和計測運用。

這些鏡頭榮獲 2017 年創新獎銀牌

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Mounting Clamp, 180mm Bolt Circle Diameter #28-640 New NT$28,875   Request Quote
  • 5-7 Days
    ×
Mounting Clamp, 240mm Bolt Circle Diameter #28-641 New NT$36,225   Request Quote
  • 5-7 Days
    ×
Mounting Clamp, 280mm Bolt Circle Diameter #28-642 New NT$47,250   Request Quote
  • 聯絡我們
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin