eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

0.16X SilverTL™ SWIR Telecentric Lens

TECHSPEC® SilverTL™ SWIR Telecentric Lenses

TECHSPEC® SilverTL™ SWIR Telecentric Lenses

TECHSPEC® SilverTL™ SWIR Telecentric Lenses
×
Stock #26-624 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$20,301
Qty 1+
NT$20,301
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Stock No. of Mounting Clamp:
#56-871 Sold Separately
Type:
Telecentric Lens

物理和機械特性

Iris Option:
Variable
Length excluding Threads (mm):
191.00
Maximum Diameter (mm):
65.00
Weight (g):
416
Construction:
Anodized Aluminum

光學特性

Horizontal Field of View, 1/2" Sensor:
40mm
Horizontal Field of View, 1/3" Sensor:
30mm
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.008
Working Distance Tolerance (mm):
±3
Resolution, Image Space MTF @ f/10:
>40% @ 40 lp/mm
Number of Elements (Groups):
8 (6)
Wavelength Range (nm):
900 - 1700
Typical Telecentricity @ 588nm (°):
<0.030
Typical Distortion @ 588nm (%):
<0.015
Primary Magnification PMAG:
0.16X
Working Distance (mm):
177.00
Aperture (f/#):
f/6 - f/22
Coating:
900 - 1700nm BBAR
Depth of Field (mm):
±19.74 at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
40.0 x 30.0
Lens Wavelength Range:
SWIR

傳感器

Maximum Sensor Format:
1/2"

螺紋和安裝

Filter Thread:
M62 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 高解析度 f/6 雙側遠心鏡頭,提供內同軸選項
  • 高達750萬畫素、2.8μm畫素大小的傳感器
  • 消除測量應用中的視差誤差
  • 適用於900-1700nm波長範圍

TECHSPEC® SilverTL™ 系列遠心鏡頭採用寬頻AR鍍膜,經過優化適用於900-1700nm波長範圍。這些鏡頭將高質量光學件與簡化的非調焦機械設計相結合,配有可調節光圈和固定螺釘。為了在應用的目標光譜範圍內實現最佳解析度和性能,建議使用短波紅外(SWIR)機器視覺濾光片和 SWIR LED 照明 。TECHSPEC® SilverTL™ 系列遠心鏡頭有標準前置濾光片螺紋,可用於彩色濾光片、偏振片、保護窗鏡以及LED或光纖環形光適配器的安裝。這些鏡頭非常適用於需要精確測量的半導體測量以及線上、離線機器視覺生產應用。

備註:提供適合30mm直徑安裝表面的鏡座。

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin