eo_logo
 
Product added to cart

Optotune Industrial 4 Channel Current Controller | ICC-4C-2000

See More by Optotune
Optotune Industrial 4 Channel Controller | ICC-4C-2000 (#23-717)

Optotune Industrial 4 Channel Controller | ICC-4C-2000 (#23-717)

Optotune Industrial 4 Channel Controller | ICC-4C-2000 (#23-717) Optotune Industrial 4 Channel Controller | ICC-4C-2000 (#23-717)
×
Stock #23-717 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$55,335
Qty 1+
NT$55,335
Volume Pricing
Request Quote
注意: 本項目需要搭配配件使用 | 進一步瞭解
下載產品資料

Specifications

概況

Type:
Specialty Lens

物理和機械特性

Height (mm):
44
Length (mm):
164.00
Width (mm):
105.00

電氣性能

Operating Current (mA):
-2,000 to +2,000
Power Consumption (W):
25 (maximum)

硬體與介面連接

Connector:
Micro USB, Ethernet (to PC)

環境和耐用性因素

Operating Temperature (°C):
0 to +40
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • ICC-4C-500 可同時控制最多4個 Optotune 鏡頭
  • ICC-4C-2000 可控制 Optotune 光束偏轉器和精細轉向反射鏡
  • 透過 Optotune Cockpit GUI、SDK 或類比訊號進行驅動
  • 另有 Optotune 鏡頭驅動器 和 Gardasoft 控制器 可供選擇

Optotune ICC-4C 四通道控制器可同時控制多達4個 Optotune可調焦鏡頭,為每個鏡頭提供 ±500mA 的電流(ICC-4C-500),或控制 Optotune 光束偏轉器和精細轉向反射鏡(ICC-4C-2000)。該控制器具有多種接環,包括USB、UART、I2C、乙太網和類比輸入,便於與現有機器視覺系統進行通訊。Optotune Cockpit GUI 用於透過USB或乙太網輕鬆驅動控制器,並有Python和 C# SDK 可供用戶進一步整合。Optotune ICC-4C 四通道控制器是使用多個液態透鏡的機器視覺應用理想選擇,可以簡化控制和佈線。使用 FPC 連接器驅動 Optotune 可調焦鏡頭必需搭配套件 #22-409,使用使ICC-4C-2000 驅動光束偏轉器和精細轉向反射鏡需要搭配套件 #23-718。

Technical Information

OPTOTUNE ICC-4C-500 CONTROLLER PRODUCTS
Stock Number Description Contents Notes
#22-408 ICC-4C-500 Controller
  • ICC-4C-500 Controller only
Used to control up to 4 Optotune lenses with Hirose connectors simutanously (up to ±500 mA per channel). Power supply sold separately and required (#22-410). To control Optotune lenses with FPC connectors, #22-409 is also required. For I/O input, users must supply their own I/O connector.
#22-409 ICC-4C-500 Extension Kit
  • Adaptor board for lenses (with 30 cm extension cable)
  • Micro-USB cable
  • DIN Rail clamp Kit
Used with the ICC-4C-500 Controller (#22-408) to control up to 4 Optotune lenses with FPC connectors simutaneously. Plugs directly into the auxilary output connector, or with included extension cable.
#22-410 ICC-4C Power Adapter
  • Power adapter with US main cable
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. 
OPTOTUNE ICC-4C-2000 CONTROLLER PRODUCTS
Stock Number Description Contents Notes
#23-717 ICC-4C-2000 Controller
  • ICC-4C-2000 Controller only
Used to control Optotune's XPR Beam Shifters, BSW-20 Beam Shifters, and FMR-20 Fine Steering Mirrors. Provides 4 independent channels with ±2 A per channel. Power supply and extension kit sold separately and required (#23-718 and #22-410). For I/O input, users must supply their own I/O connector.
#23-718 ICC-4C-2000 Extension Kit
  • Adapter board for XPRs, BSW and FMR (with 20 cm extension cable)
  • Micro-USB cable
  • DIN Rail clamp Kit
Used with the Optotune ICC-4C-2000 controller to interface with XPR, BSW-20, and FMR-20 products through FPC inteface. Plugs directly into the 34-pin output connector, or with included extension cable.
#22-410 ICC-4C Power Adapter
  • Power adapter with US main cable
Includes AC/DC adapter that interfaces with the ICC-4C and US main cable. 

Accessories

Title 比較庫存號碼  價格 Buy
Optotune ICC-4C-500 擴展套件 #22-409 NT$6,860   Request Quote
  • 5-7 Days
    ×
Optotune ICC-4C-2000 擴展套件 #23-718 NT$8,855   Request Quote
  • 聯絡我們
    ×
Optotune ICC-4C Power Adapter with US Cable #22-410 NT$2,660   Request Quote