eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

35mm Focal Length, HP+ Series Fixed Focal Length Lens

×
Stock #20-227 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$29,088
Qty 1+
NT$29,088
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

物理和機械特性

Iris Option:
Variable
Length (mm):
51.80
Maximum Diameter (mm):
40
Outer Diameter (mm):
40
Weight (g):
127
Maximum Rear Protrusion (mm):
4.42
Maximum Length (mm):
51.8
Minimum Length (mm):
49.1

光學特性

Horizontal Field of View, 1/2" Sensor:
10.5°
Horizontal Field of View, 2/3" Sensor:
14.3°
Horizontal Field of View, 1" Sensor:
20.8°
Maximum Image Circle (mm):
19.30
Numerical Aperture NA, Object Side:
0.0282
Horizontal Field of View @ Max Sensor Format:
23.4°
Horizontal Field of View, 1.1" Sensor:
22.8°
Number of Elements (Groups):
7(6)
Horizontal Field of View, 1/1.8" Sensor:
11.8°
Focal Length FL (mm):
35.00
Working Distance (mm):
200mm to ∞
Aperture (f/#):
f/2.8 – 16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
20.61
Object Space Principal Plane (mm):
31.10
Image Space Principal Plane (mm):
-22.60
Field of View at Max Sensor Format:
Horizontal: 23.5° Vertical: 20.4° Diagonal: 30.8°
Maximum Distortion (%):
0.37
Exit Pupil Position (mm):
-35.62
Lens Wavelength Range:
VIS

傳感器

Maximum Sensor Format:
1.2"

螺紋和安裝

Filter Thread:
M25.5 x 0.5 (Female)
Mount:
C-Mount

環境和耐用性因素

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

產品概覽

  • 1.2英吋,C型安裝鏡頭
  • 高達2450萬畫素、2.74µm畫素的傳感器
  • 焦距16m至35mm

TECHSPEC® HP+ 系列定焦鏡頭專為滿足 工廠自動化(FA)和機器視覺的嚴苛要求而設計,性能出眾。專為 Sony 第四代 Pregius S™ 2450萬畫素 1.2” IMX530 和 IMX540 傳感器設計。f/2.8的光圈提供增強的透光量和高解析度性能。TECHSPEC® HP+ 系列定焦鏡頭採用 C 接環安裝,配備鎖定對焦和光圈環,以防止意外誤觸調整,兼有前置濾光片螺紋,方便整合標準光學濾光片。這些鏡頭非常適用於測量和計量、3D立體視覺和目標跟蹤。

Edmund Optics 創立了一系列高性能光學設計(HP 系列家族),並為特定應用開發了三種客製光機解決方案。這些鏡頭子系列利用與 HP 系列鏡頭相同的光學元件,在各種光機解決方案中提供相同的光學性能,以滿足應用需求:

  • HP 系列:採用鎖定凸輪對焦和光圈調整。這是這些光學設計中可調整度最高的版本,也是經典的高質量機器視覺鏡頭。
  • Hpi 系列: 簡化的機械結構,有固定光圈和緊湊的外殼。透過 工業加固 縮小尺寸,降低成本,鎖定焦點。
  • Hpr 系列: 所有光學元件都膠合在一起,配備鎖定型 C型夾式對焦環。透過穩定性加固 減少畫素偏移,提高對焦穩定性。

Technical Information

#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Distortion Plot
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Distortion Plot
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Relative Illumination Plot
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Relative Illumination Plot
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.8
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.8
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f2.8
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f2.8
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f4
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f4
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f4
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Depth of Field Plot, 400mm Working Distance, f4
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f2.8
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f4
#20-227 - 35mm Focal Length, HP+ Series Fixed Focal Length Lens, Depth of Field Plot, 1000mm Working Distance, f4

相關產品

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin