eo_logo
 
Product added to cart

Replacement Window for 1064nm foXXus Multi-Focus Objective

See More by AdlOptica
Replacement Window

Replacement Window

×
Stock #19-500 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,465
Qty 1+
NT$3,465
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
Protective Window_D12_1064
Type:
Protective Window
Note:
Protective window for #19-499

物理和機械特性

Clear Aperture CA (mm):
8
Diameter (mm):
12.00

光學特性

Design Wavelength DWL (nm):
1064
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
25 mJ @ 5ns
Damage Threshold, Pulsed:
25 mJ @ 5ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • Focus Laser Light to 1, 2, or 4 Focal Points Along the Optical Axis
  • Available with 0.38 or 0.80 Numerical Apertures
  • Aplanatic Designs for 515/1030nm and 1064nm Lasers
  • AdlOptica aplanoXX Aplanatic Objectives Also Available

AdlOptica foXXus Multi-Focus Objectives focus laser light to multiple foci along the optical axis, increasing the effective depth of focus and enabling high speed multilayer cutting of materials with excellent quality. Optimized for either 515/1030nm or 1064nm, these objectives are designed to be used with ultrafast solid-state and fiber lasers such as Yb:doped fiber and Nd:YAG. By manual rotation of the objective’s collar, 1, 2, or 4 foci can be selected by the user. AdlOptica foXXus Multi-Focus Objectives are ideal for use in micromachining and materials processing applications to cut glass, sapphire, silicon carbide, or other brittle materials. A replaceable front window protects these objectives from damage during materials processing.

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Replacement Window for 1064nm foXXus Multi-Focus Objective #19-500 NT$3,465   Request Quote
  • 5-7 Days
    ×
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 NT$3,465   Request Quote
  • 5-7 Days
    ×
Spanner Wrench for foXXus Multi-Focus Objective #19-503 NT$3,465   Request Quote
  • 5-7 Days
    ×
Mounted Window for 515/1030nm foXXus Multi-Focus Objective #19-501 NT$10,745   Request Quote
  • 5-7 Days
    ×

相關產品

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin