eo_logo
 
Product added to cart

1030nm, 0.80 NA, aplanoXX Aplan Objective | aplanoXX NA0.8_20_1030

See More by AdlOptica
AdlOptica aplanoXX Aplan Objectives

AdlOptica aplanoXX Aplan Objectives

AdlOptica aplanoXX Aplan Objectives
×
Stock #19-491 聯絡我們
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$290,500
Qty 1+
NT$290,500
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Model Number:
aplanoXX NA0.8_20_1030
Type:
Objective
Field of View (°):
±0.3
Note:
Includes aplanoXX objective, mounted protective window (#19-495), and spanner wrench (#19-497)

物理和機械特性

Clear Aperture CA (mm):
20
Diameter (mm):
44.00
Length (mm):
54.10

光學特性

Design Wavelength DWL (nm):
1030
Focal Length FL (mm):
12.50
Numerical Aperture NA:
0.80
Working Distance (mm):
2.5 (1.6 with Protective Window)
Wavelength Range (nm):
1020 - 1100
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
100 mJ @ 5ns
300 μJ @ 1ps
Focusing Depth (mm):
0 - 4
Beam Diameter (mm):
20 (maximum)
Damage Threshold, Pulsed:
100 mJ @ 5ns
300 μJ @ 1ps

螺紋和安裝

Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

AdlOptica aplanoXX Aplan Objectives compensate for spherical aberration and coma when focusing into glass, sapphire, silicon carbide, silicon, PMMA, and other transparent materials at depths up to 4mm. These objectives are designed to be used with ultrafast solid-state and fiber lasers and are optimized for 800nm (Ti:sapphire) and 1030nm (Yb:doped). Featuring C-Mount threading and an optical design insensitive to misalignment, these objectives are easy to integrate into laser systems. AdlOptica aplanoXX Aplan Objectives are ideal for micromachining glass, 3D nanofabrication, waveguide recording, and selective laser etching. A collar on the objective allows for manual adjustment of focus and a replaceable front window protects from debris during materials processing.

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 NT$3,465   Request Quote
  • 5-7 Days
    ×
Replacement Unmounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-494 NT$3,465   Request Quote
  • 5-7 Days
    ×
Mounted Window for 1030nm, 0.80 NA, aplanoXX Aplan Objective #19-495 NT$10,745   Request Quote
  • 5-7 Days
    ×
Mounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-496 NT$10,745   Request Quote
  • 5-7 Days
    ×
Spanner Wrench for aplanoXX Aplan Objective #19-497 NT$3,465   Request Quote
  • 5-7 Days
    ×

相關產品

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin