eo_logo
 
Product added to cart

50X Mitutoyo BD Plan Apo Objective

See More by Mitutoyo

Mitutoyo Brightfield and Darkfield (BD) Infinity Corrected Objectives

×
Stock #18-407 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$137,725
Qty 1+
NT$137,725
Volume Pricing
Request Quote

Specifications

概況

Model Number:
378-835-7
Compatible Tube Lens Focal Length (mm):
Focal Length: 200mm
Type:
Microscope Objective
Note:
#18-653 or #18-652 are required for darkfield operation.
Style:
Infinity Corrected
Manufacturer:
Mitutoyo

物理和機械特性

Length excluding Threads (mm):
82.00
Maximum Diameter (mm):
44
Weight (g):
440

光學特性

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
4.00
Magnification:
50X
Numerical Aperture NA:
0.55
Resolving Power (μm):
0.5
Depth of Field (μm):
0.90
Field of View, 24 Diameter Field Eyepiece (mm):
0.48
Working Distance (mm):
13
Wavelength Range (nm):
435 - 655
Parfocal Length (mm):
95
Immersion Liquid:
N/A

傳感器

Maximum Sensor Format:
2/3"

螺紋和安裝

Mounting Threads:
M40 x 36 TPI

環境和耐用性因素

Operating Temperature (°C):
+5 to +40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

  • 適用於亮場及暗場顯微鏡應用
  • 工作距離長及高數值孔徑
  • 平場複消色差結構設計

Mitutoyo 亮場/暗場無限補正物鏡工作距離長,並具備高數值孔徑。其中採用高品質的平場複消色差結構設計,可協助物鏡維持高數值孔徑及對比度,同時補正可見光波長區域的色像差。本系列物鏡提供三種版本(標準 Plan APO、延長工作距離的 Plan APO SL,以及更高分辨率成像的 PLAN APO HR),並配備 M40 x 36TPI 安裝螺紋。Mitutoyo 亮場/暗場無限補正物鏡是亮場及暗場照明的最佳選擇,適用於包含表面檢測及進階生命科學顯微鏡的各種應用。

Technical Information

Dimensions (mm)
Stock No. BD Plan Apo A B C D E F W.D.
#18-402 2X 61.0 4.0 40.0 37.0 42.0 44.0 34.0
#18-403 5X 61.0 4.0 40.0 37.0 42.0 44.0 34.0
#18-404 7.5X 61.0 4.0 40.0 37.0 42.0 44.0 34.0
#18-405 10X 61.0 4.0 40.0 37.0 42.0 44.0 34.0
#18-406 20X 75.0 7.0 40.0 32.0 42.0 44.0 20.0
#18-407 50X 82.0 8.5 40.0 32.0 42.0 44.0 13.0
#18-408 100X 89.0 10.0 40.0 31.5 42.0 44.0 6.0
Stock No.
BD Plan Apo SL A B C D E F W.D.
#18-409 20X SL 64.5 7.5 40.0 31.0 42.0 44.0 30.5
#18-410 50X SL 75.0 7.0 40.0 32.0 42.0 44.0 20.0
Stock No.
BD Plan APO HR A B C D E F W.D.
#18-411 50X HR 89.9 4.8 40.0 32.0 42.0 44.0 5.2
#18-412 100X HR 93.7 4.7 40.0 32.0 42.0 44.0 1.3

相關產品

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin