eo_logo
 
Product added to cart

30 - 60°C Temp Range, Liquid Crystal Thermometers (10/Pack)

30 - 60°C Temp Range, Liquid Crystal Thermometers (10/Pack)

×
Stock #16-784 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$805
Qty 1-5
NT$805
Qty 6+
NT$714
Volume Pricing
Request Quote
下載產品資料

Specifications

物理和機械特性

Dimensions (mm):
12.5 x 45
Measurement Accuracy (°C):
±1 @ 30 - 59°C
±2 @ 60°C

環境和耐用性因素

Operating Temperature (°C):
+30 to +60
Operating Temperature (°F):
86 - 140

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

產品概覽

  • 可逆變色溫度計
  • 立即反應並持續讀出
  • 在 0 至 120°C 之間提供 攝氏30 度的溫度範圍

液晶溫度計為自黏式溫度指示器,可立即反應持續讀出溫度。這類溫度計分為 7 項元素,每項元素都相當於指定溫度範圍內的 攝氏5 度溫度增量幅度。每項元素會依序由橘色變為黃色(低於指定溫度)、綠色(位於指定溫度)及藍色(高於指定溫度)。液晶溫度計於 0 至 120°C 之間提供 攝氏30 度的溫度範圍,適用於乾燥、固化、製程控制或一般溫度監控應用。這類溫度計提供可逆的溫度變化,如果溫度降低,就會以相反順序變換顏色(藍色、綠色、黃色、橘色)。

Technical Information

Liquid Crystal Thermometers are calibrated to turn green when the listed temperature is achieved. If green is not visible, the temperature will be midway between the elements that are blue and orange. Elements turn blue when they surpass their listed temperature and orange when they are just below their listed temperature.
Liquid Crystal Thermometers are calibrated to turn green when the listed temperature is achieved. If green is not visible, the temperature will be midway between the elements that are blue and orange. Elements turn blue when they surpass their listed temperature and orange when they are just below their listed temperature.
LIQUID CRYSTAL THERMOMETERS (°C/°F)
Element 1 Element 2 Element 3 Element 4 Element 5 Element 6 Element 7 Stock No.
0 / 32 5 / 41 10 / 50 15 / 59 20 / 68 25 / 77 30 / 86 #16-783
30 / 86 35 / 95 40 / 104 45 / 113 50 / 121 55 / 131 60 / 140 #16-784
60 / 140 65 / 149 70 / 158 75 / 167 80 / 176 85 / 185 90 / 194 #16-785
90 / 194 95 / 203 100 / 212 105 / 221 110 / 230 115 / 239 120 / 248 #16-786