eo_logo
 
Product added to cart

5mm Aperture, Protected Silver, Saturn 5B Dual Axis Galvanometer Scanner

See More by ScannerMAX

5mm Aperture, Protected Silver, Saturn 5B Dual Axis Galvanometer Scanner

5mm Aperture, Protected Silver, Saturn 5B Dual Axis Galvanometer Scanner ScannerMAX Mach-DSP Digital Servo Driver (included with each galvanometer scanner) ScannerMAX Saturn Galvanometer Mounted on #16-712 Dovetail Stage (Post-Mounting Enabled by #17-293: Dovetail Stage Camera Adapter)
×
選擇參數規格
Type:
Coating:
Mirror Aperture (mm):
Stock #16-040 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$133,000
Qty 1+
NT$133,000
Volume Pricing
Request Quote
下載產品資料

概況

Type:
Dual Axis
Model Number:
ScannerMAX Saturn 5B

物理和機械特性

Mirror Aperture (mm):
5
Dimensions (mm):
55.6 x 48.2 x 43.5 (of mount. Galvos protrude ~19mm)
Rotor Inertia (gm-cm2):
0.026
Torque Constant (dyne-cm/A):
36,000
Step Response 0.1° (μs):
140

光學特性

Surface Flatness (P-V):
≤λ/4 @ 632.8nm
Coating:
Protected Silver
Scan Angle (°):
40 (Optical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)

電氣性能

Position Signal (V):
±10
Current - Peak (A):
Maximum: 25
Current - RMS (A):
4.7 (Case @ 50°C)
Coil Resistance (Ω):
1.95
Coil Inductance (μH):
135
Back EMF Voltage (μV/°/s):
62.8

硬體與介面連接

Power Requirement:
±24 VDC
Power Supply:
Power Supply Required and Sold Separately:
USA: #16-045
Europe: 2 x #14-571
Japan: #16-045
Korea: N/A*
China: #16-045
*See copy for power supply requirements

環境和耐用性因素

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品

 Type   Coating   Mirror Aperture (mm)   比較   庫存號碼   價格  Buy
Dual Axis Protected Silver 3
Dual Axis Protected Silver 5
Dual Axis Protected Silver 10
Single Axis Protected Silver 3
Single Axis Protected Silver 5
Single Axis Enhanced Aluminum 5
Single Axis VIS Dielectric 5
Dual Axis VIS Dielectric 5
Dual Axis Enhanced Aluminum 5
Single Axis Protected Silver 6
Dual Axis Protected Silver 6
Single Axis Protected Silver 8
Dual Axis Protected Silver 8
Single Axis Protected Silver 10
Dual Axis Dielectric Mirror (635, 1064nm) 10
Single Axis Protected Silver 15
Single Axis 1064nm Dielectric 15
Single Axis 355nm Dielectric 15
Dual Axis Protected Silver 15
Dual Axis 1064nm Dielectric 15
Dual Axis 355nm Dielectric 15

詳細資料

  • 3、5 和 10 毫米反射鏡孔徑
  • 單軸和雙軸配置
  • 用於成像和投影應用的高性能掃描器

ScannerMAX Saturn 雷射振鏡光學掃描器旨在實現最高峰值和 RMS 掃瞄用於生物醫學、雷射材料加工和雷射成像應用。與傳統雷射振鏡相比,Saturn 系列雷射振鏡採用更堅固、更堅硬的轉子製造,以防止高掃描速度下的橫軸掃描(擺動),並由於線圈電阻低進而產生的熱量更少,允許獲得更快的性能而不會過熱或轉子損壞。這些雷射振鏡可作為單軸使用帶有 Y 軸安裝座的(1D 振鏡)配置或帶有 X-Y 軸安裝座的雙軸(2D 振鏡)配置。ScannerMAX Saturn 雷射振鏡光學掃描器是要求苛刻的成像和投影應用的理想選擇例如共聚焦顯微鏡、雷射娛樂顯示器、光學相干斷層掃描 (OCT) 和光柵成像,以及雷射打標應用。雷射振鏡提供 3mm、5mm 和 10mm 反射鏡孔徑並且在反射鏡表面鍍上保護性銀膜,涵蓋可見光或紅外線範圍內從小到大的光束應用; 如果您的應用需要帶有客製反射鏡孔徑或鍍膜的 Saturn 雷射振鏡掃描器,請與我們聯絡。

Accessories

Title 比較庫存號碼  價格 Buy
FB3 Laser/Galvo Control Hardware #21-970 NT$19,950   Request Quote
  • 5-7 Days
    ×
24V DC, 4A Single Output Power Supply #14-571 NT$3,360   Request Quote
  • 5-7 Days
    ×
UP150D ±24 VDC Power Supply for ScannerMAX Mach-DSP #16-045 NT$4,725   Request Quote
  • 5-7 Days
    ×
25cm ScannerMAX Galvo to Servo Cable #29-579 NT$2,275   Request Quote
  • 5-7 Days
    ×
45cm ScannerMAX Galvo to Servo Cable #29-580 NT$2,275   Request Quote
  • 5-7 Days
    ×
55cm ScannerMAX Galvo to Servo Cable #29-581 NT$2,275   Request Quote
  • 5-7 Days
    ×
1m ScannerMAX Galvo to Servo Cable #29-582 NT$2,275   Request Quote
  • 5-7 Days
    ×
2m ScannerMAX Galvo to Servo Cable #29-583 NT$3,465   Request Quote
  • 5-7 Days
    ×
3m ScannerMAX Galvo to Servo Cable #29-584 NT$3,465   Request Quote
  • 5-7 Days
    ×
4m ScannerMAX Galvo to Servo Cable #29-585 NT$3,465   Request Quote
  • 5-7 Days
    ×
5m ScannerMAX Galvo to Servo Cable #29-586 NT$3,465   Request Quote
  • 5-7 Days
    ×

Technical Information

WHAT'S INCLUDED WITH YOUR SCANNERMAX SCANNER
Item Number Description
1 Galvo to Servo Driver Connection Cable (1 with Single Axis Scanners, 2 with Dual Axis)
2 Digital Input Cable for Servo Driver
3 Analog Input Cable for Servo Driver
4 Mach-DSP Servo Driver Board
5 Galvanometer
6 Thermal Paste
7 Power Cable
ScannerMAX Contents
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program