eo_logo
 
Product added to cart

5mm Aperture, Protected Silver, Compact 506 Dual Axis Galvanometer Scanner

See More by ScannerMAX

5mm Aperture, Protected Silver, Compact 506 Dual Axis Galvanometer Scanner

5mm Aperture, Protected Silver, Compact 506 Dual Axis Galvanometer Scanner ScannerMAX Mach-DSP Digital Servo Driver (included with each galvanometer scanner)
×
Stock #16-037 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$87,500
Qty 1+
NT$87,500
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Dual Axis
Model Number:
ScannerMAX Compact 506

物理和機械特性

Mirror Aperture (mm):
5
Dimensions (mm):
36.7 x 29.2 x 40.2 (of mount. Galvos protrude ~17mm)
Rotor Inertia (gm-cm2):
0.014
Torque Constant (dyne-cm/A):
18,400
Step Response 0.1° (μs):
200

光學特性

Surface Flatness (P-V):
≤λ/4 @ 632.8nm
Coating:
Protected Silver
Scan Angle (°):
40 (Optical)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)

電氣性能

Position Signal (V):
±10
Current - Peak (A):
Maximum: 10
Current - RMS (A):
1.85 (Case @ 50°C)
Coil Resistance (Ω):
1.8
Coil Inductance (μH):
280
Back EMF Voltage (μV/°/s):
32.1

硬體與介面連接

Power Requirement:
±24 VDC
Power Supply:
1 x #16-045
Europe (CE Marked): 2 x #14-571

環境和耐用性因素

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

產品概覽

ScannerMAX Compact 506 雙軸檢流計光學掃描器是專為注重成本的應用所設計,提供體積小、重量輕,但效能毫不遜色的光學掃描器。Compact 506 系列具備堅固的轉子結構及低線圈電阻,讓這類檢流計能夠達成相當快速的掃描速度,不會產生過多熱能。本系列檢流計採用獲得專利的位置傳感器設計,使其訊噪比達到傳統檢流計的十倍,確保高品質動作。ScannerMAX Compact 506 雙軸檢流計光學掃描器適用於光固化成型 (SLA) 3D 列印、LiDAR、手持式醫療裝置,以及雷射清潔應用。光學掃描器可供應 3、5 及 10mm 的反射鏡孔徑,搭配使用受保護的銀鍍膜;如果您的應用需要客製反射鏡孔徑或鍍膜的 Compact 506 檢流計掃描器,請與我們聯絡。

ScannerMAX Compact 506 檢流計光學掃描器是以 Mach-DSP 伺服驅動器驅動。這款數位伺服驅動器具有精巧的封裝大小,可同時控制 X 軸及 Y 軸掃描器。Mach-DSP 可由類比及數位訊號控制,並可利用免費的 GUI 軟體套件存取及調整,其中包括內建的測試圖案產生器、示波器及動態訊號分析儀。Mach-DSP 伺服驅動器需要 ±24 VDC 的電源。

每台 Compact 506 雙軸檢流計光學掃描器出貨時都隨附:

  • 2 x Compact 506 系列檢流計
  • 1 x X-Y 軸支架
  • 1 x Mach-DSP 伺服驅動器板
  • 2 x 1 公尺長的纜線,用於連接檢流計至伺服驅動器
  • 1 x 纜線套件,包含電源及類比輸入纜線

Technical Information

WHAT'S INCLUDED WITH YOUR SCANNERMAX SCANNER
Item Number Description
1 Galvo to Servo Driver Connection Cable (1 with Single Axis Scanners, 2 with Dual Axis)
2 Digital Input Cable for Servo Driver
3 Analog Input Cable for Servo Driver
4 Mach-DSP Servo Driver Board
5 Galvanometer
6 Thermal Paste
7 Power Cable
ScannerMAX Contents

Accessories

Title 比較庫存號碼  價格 Buy
25cm ScannerMAX Galvo to Servo Cable #29-579 NT$2,275   Request Quote
  • 5-7 Days
    ×
45cm ScannerMAX Galvo to Servo Cable #29-580 NT$2,275   Request Quote
  • 5-7 Days
    ×
55cm ScannerMAX Galvo to Servo Cable #29-581 NT$2,275   Request Quote
  • 5-7 Days
    ×
1m ScannerMAX Galvo to Servo Cable #29-582 NT$2,275   Request Quote
  • 5-7 Days
    ×
2m ScannerMAX Galvo to Servo Cable #29-583 NT$3,465   Request Quote
  • 5-7 Days
    ×
3m ScannerMAX Galvo to Servo Cable #29-584 NT$3,465   Request Quote
  • 5-7 Days
    ×
4m ScannerMAX Galvo to Servo Cable #29-585 NT$3,465   Request Quote
  • 5-7 Days
    ×
5m ScannerMAX Galvo to Servo Cable #29-586 NT$3,465   Request Quote
  • 5-7 Days
    ×
24V DC, 4A Single Output Power Supply #14-571 NT$3,360   Request Quote
  • 5-7 Days
    ×
UP150D ±24 VDC Power Supply for ScannerMAX Mach-DSP #16-045 NT$4,725   Request Quote
  • 5-7 Days
    ×
FB3 Laser/Galvo Control Hardware #21-970 NT$19,950   Request Quote
  • 5-7 Days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin