eo_logo
 
Product added to cart

38.1mm Dia., 10 Arcsec, Bare Gold Replicated Hollow Metal Retroreflector

Replicated Hollow Metal Retroreflectors

×
Stock #15-904 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$19,250
Qty 1-9
NT$19,250
Qty 10+
NT$17,325
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Retroreflector
Style:
Standard Profile

物理和機械特性

Clear Aperture CA (mm):
35.56
Diameter (mm):
38.10
Height (mm):
39.64
Dimensional Tolerance (mm):
+0.025/-0.051

光學特性

Beam Deviation (arcsec):
10
Coating:
Bare Gold
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Aluminum
Surface Quality:
60-40
Image Orientation:
Left-Handed
Coating Specification:
Ravg >94% @ 700 - 800nm
Ravg >97% @ 800 - 2000nm
Ravg >98% @ 2 - 12μm
Ray Deviation (°):
180
Wavelength Range (nm):
700 - 12000

螺紋和安裝

Mounting Threads:
10-24

Regulatory Compliance

RoHS:
Certificate of Conformance:

產品概覽

  • 整體鋁材結構

  • 回射光束精度不受振動影響

  • 採用裸金鍍膜以實現在紅外範圍的高反射率

  • 可提供低輪廓版本

複製型中空金屬回射器採用整體鋁材構造同時帶有整合安裝座,可提供性能不受振動影響的返回光束。這些回射器的外表面鍍有裸金鍍膜,可最大限度提高紅外(IR)範圍內的反射率。這些回射器經過精心設計,將光路完全置於空氣中,無需使用抗反射膜實現最佳性能,與玻璃反光鏡相比適用波長範圍更大。複製型中空金屬回射器非常適用於有以下特點的應用:無需採用通過玻璃稜鏡的光路、需要減輕重量,或預期具有高衝擊和振動水平。這些光學元件的複製生產流程可實現符合成本效益的設計,同時提供高性能光束返回準確性。

Technical Information

REPLICATED HOLLOW METAL RETROREFLECTORS
Diameter (mm) Height (mm) Mounting Threads Coating Stock No.

5 Arcseconds 10 Arcseconds
12.7 21.68 10-24 Bare Gold #15-897 #15-898
19.1 26.17 10-24 Bare Gold #15-899 #15-900
25.4 30.66 10-24 Bare Gold #15-901 #15-902
38.1 39.64 10-24 Bare Gold #15-903 #15-904
Replicated Hollow Metal Retroreflectors
LOW PROFILE REPLICATED HOLLOW METAL RETROREFLECTORS
Dimension A (mm) Dimension B (mm) Dimension C (mm) Coating Stock No.
2 Arcseconds 5 Arcseconds 10 Arcseconds
12.7 8.63 12.8 Bare Gold N/A #23-854 #23-855
25.4 21.69 20.32 Bare Gold #23-856 #23-857 #23-858
Replicated Hollow Metal Retroreflectors

相關產品

Frequently Purchased Together

資源

Filter

反射鏡金屬鍍膜

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

現在查看

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

現在查看

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

現在查看

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

現在查看

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

愛特蒙特光學遍佈全球的製造工廠

愛特蒙特光學® (EO) 在全球的五座製造工廠,每年製造數百萬件精密光學元件和子配件。

現在查看

愛特蒙特光學的度量技術:將測量作為製造的關鍵要素

進一步瞭解愛特蒙特光學® 使用的度量技術,協助保證所有光學元件及組件的優異品質。

現在查看

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
This site is protected by VikingCloud's Trusted Commerce program