eo_logo
 
Product added to cart

100.0/101.6mm Optic Dia., E-Series Kinematic Mount

#15-869: 100.0/101.6mm Optic Dia., E-Series Kinematic Mount

#15-869: 100.0/101.6mm Optic Dia., E-Series Kinematic Mount

#15-869: 100.0/101.6mm Optic Dia., E-Series Kinematic Mount
×
Stock #15-869 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$9,765
Qty 1-9
NT$9,765
Qty 10+
NT$9,261
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Number of Adjustment Screws:
2

物理和機械特性

Clear Aperture CA (mm):
97
Construction:
Aluminum Plates, Stainless Steel Screws, and Brass Thread Bushings
Fine Tilt Angle (°):
±3.5
Fine Tip Angle (°):
±3.5
Adjustment Screw Pitch (mm):
0.25
Min. Thickness of Compatible Optics (mm):
8
Optical Axis Height (mm):
63.50

螺紋和安裝

Size of Compatible Optics (mm):
100.0 - 101.6
Compatible Post:
M6 x 1.0, M4 x 0.7, 8-32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

產品概覽

  • 適用於實驗和OEM系統的基本安裝架
  • 價格經濟
  • 適用於直徑0.5”- 4.0” 版本
  • 附M6 x 0.25(101.6 TPI)調節螺釘

E系列動態圓形光學安裝座具有許多高價值的功能,這些功能對於研發,原型製作和系統集成中的應用至為重要。 該安裝座隨附2個螺釘,用於調整傾斜和對準 (±3.5°)。 M6 x 0.25(101.6 TPI)調節螺釘提供了平穩的移動,可以用手或內六角扳手(2mm的扳手尺寸)驅動。 調節螺釘旋鈕可拆卸,以形成更緊湊的尺寸。 E系列動態圓形光學安裝架具有安裝孔,其沉孔設計可用於M4或8-32安裝配件,並具有M6 x 1.0內螺紋,以增加安裝的通用性並與TECHSPEC®不銹鋼安裝柱基座柱直接相容。

Technical Information

E-Series Kinematic Circular Optical Mounts
A (mm) B (mm) C (mm), Nominal Optical Diameter D1 (mm) Clear Aperture D2 (mm) Stock No.
25.4 43.5 39.5 12.7/12.5 10 #15-865
25.4 43.5 39.5 25.4/25.0 23 #15-866
38.1 70.1 41.5 50.8/50.0 49 #15-867
50.8 98.9 49.5 76.2/75 72 #15-868
63.5 123.5 54.5 101.6/100 97 #15-869
E-Series Kinematic Circular Optical Mounts

Accessories

Title 比較庫存號碼  價格 Buy
25/25.4mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts #17-521 NT$2,783   Request Quote
  • 聯絡我們
    ×
50/50.8mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts #17-522 NT$4,839   Request Quote
  • 聯絡我們
    ×

相關產品

Frequently Purchased Together

資源

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

現在查看

E 系列動態光學反射鏡調整組件

E 系列運動光學安裝座為實驗室使用、原型設計和系統整合等應用提供高價值和基本功能

現在查看

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

現在查看

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

現在查看

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

現在查看

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

現在查看

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

現在查看

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

快速建立光學產品原型

Quickly Respond to Collapsing Product Lifecycles

現在查看

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?