eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

125mm Metric Top Plate

125mm Metric Top Plate

×
Stock #12-692 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$2,030
Qty 1-4
NT$2,030
Qty 5+
NT$1,796
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Metric
Note:
Top Plate for #12-694

螺紋和安裝

Mounting Threads:
(17) M6 x 1, (4) M3 x 0.5, (8) M2 x 0.4

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

產品概覽

TECHSPEC® X-Y定位平台具有低平台設計和兩個齒條和小齒輪運動,可以在X和Y方向上移動。 英製或公制孔型頂板均可根據用戶的安裝要求提供,並且與齒條和小齒輪機構分開出售。 英制版本(#12-693)與我們的TECHSPEC®英制手動調整平台兼容,而公制版本(#12-692)與我們的TECHSPEC®公制手動調整平台兼容。 機架與齒輪傳動機構 (#12-694) 隨附通用孔型的黑色陽極電鍍底板,可直接安裝至標準英制及公制實驗板,無需使用額外的轉接板。TECHSPEC® X-Y 定位臺適用於需要薄型設計的快速 X-Y 定位應用。

Technical Information

Use (4) M4 Socket Head Cap Screws included with #12-694 to assemble #12-694 together with either #12-692 or #12-693 to complete the X-Y Positioning Stage.