eo_logo
 
Product added to cart

Spanner Wrench for foXXus Multi-Focus Objective

See More by AdlOptica
Spanner Wrench (#19-503)

Spanner Wrench (#19-503)

×
Stock #19-503 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,465
Qty 1+
NT$3,465
Volume Pricing
Request Quote

Specifications

概況

Model Number:
Spanner Wrench K-20.2-0.4x0.4
Type:
Spanner Wrench

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

產品概覽

  • Focus Laser Light to 1, 2, or 4 Focal Points Along the Optical Axis
  • Available with 0.38 or 0.80 Numerical Apertures
  • Aplanatic Designs for 515/1030nm and 1064nm Lasers
  • AdlOptica aplanoXX Aplanatic Objectives Also Available

AdlOptica foXXus Multi-Focus Objectives focus laser light to multiple foci along the optical axis, increasing the effective depth of focus and enabling high speed multilayer cutting of materials with excellent quality. Optimized for either 515/1030nm or 1064nm, these objectives are designed to be used with ultrafast solid-state and fiber lasers such as Yb:doped fiber and Nd:YAG. By manual rotation of the objective’s collar, 1, 2, or 4 foci can be selected by the user. AdlOptica foXXus Multi-Focus Objectives are ideal for use in micromachining and materials processing applications to cut glass, sapphire, silicon carbide, or other brittle materials. A replaceable front window protects these objectives from damage during materials processing.

Technical Information

Accessories

Title 比較庫存號碼  價格 Buy
Replacement Window for 1064nm foXXus Multi-Focus Objective #19-500 NT$3,465   Request Quote
  • 5-7 Days
    ×
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 NT$3,465   Request Quote
  • 5-7 Days
    ×
Spanner Wrench for foXXus Multi-Focus Objective #19-503 NT$3,465   Request Quote
  • 5-7 Days
    ×
Mounted Window for 515/1030nm foXXus Multi-Focus Objective #19-501 NT$10,745   Request Quote