eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC®組件由愛特蒙特光學設計、指定或製造。進一步瞭解

9.53 x 6.35mm 266nm 45°, Nd:YAG Laser Line Mirror

TECHSPEC® Nd:YAG Laser Line Mirrors

×
Stock #39-579 Clearance 5-7 Days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
NT$3,115
Qty 1+
NT$3,115
Volume Pricing
Request Quote
下載產品資料

Specifications

概況

Type:
Laser Mirror

物理和機械特性

Parallelism (arcmin):
<3
Clear Aperture (%):
85
Back Surface:
Commercial Polish
Dimensions (mm):
9.53 x 6.35 +0.00/-0.10
Thickness (mm):
3.18 ±0.20

光學特性

Surface Quality:
10-5
Reflection at DWL (%):
99.5
Coating Specification:
Rabs >99.5% @ 266nm
Ravg >99.5% @ 263 - 268nm
Wavelength Range (nm):
263 - 268
Surface Flatness (P-V):
λ/10
Coating Type:
Dielectric
Coating:
Laser Mirror (263-268nm)
Design Wavelength DWL (nm):
266
Angle of Incidence (°):
45
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
2.5 J/cm2 @ 266nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

產品概覽

TECHSPEC® Nd:YAG 雷射光反射鏡結合高反射率、卓越的表面品質,以及精準的表面平整度,可因應各種嚴苛 Nd:YAG 雷射應用的要求。每種鍍膜設計都經過測試,確保具備高雷射損傷閾值,可相容於脈衝雷射系統。這類採用熔融石英基材的雷射光反射鏡,具備優異的熱穩定性,供應圓形、正方形及矩形等形狀。TECHSPEC Nd:YAG 雷射光反射鏡適用於實驗室,也適合整合至更大的雷射系統。可供應 266nm、355nm、532nm、1064nm 及多線 Nd:YAG 反射鏡鍍膜。

注意:如需客製化波長、大小及各種 AOI 版本,請與我們聯絡。

相關產品

Compatible Mounts

Title  Type 比較 庫存號碼   價格  Buy
1.5" Reverse Angle Mirror Mount Adjustable - Tip-Tilt #37-922 NT$2,818
Request Quote
  • 5-7 Days
    ×
25mm sq - Rectangular Bar Clamp Fixed #54-994 NT$3,535
Request Quote
  • 5-7 Days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 NT$4,130
Request Quote
  • 5-7 Days
    ×
Standard Model, Threaded Base - Metric Mirror Mount Adjustable - Tip-Tilt #56-341 NT$4,585
Request Quote
  • 5-7 Days
    ×
Standard Model, Slotted Base - Metric Mirror Mount Adjustable - Tip-Tilt #56-342 NT$4,585
Request Quote
  • 5-7 Days
    ×
Top-Screw Model, Threaded Base - Metric Mirror Mount Adjustable - Tip-Tilt #56-343 NT$6,090
Request Quote
  • 5-7 Days
    ×
Top-Screw Model, Slotted Base - Metric Mirror Mount Adjustable - Tip-Tilt #56-344 NT$6,090